ROHM Product Detail

Not Recommended for New Designs BA10358FV
Standard Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA10358FV-E2
Package | SSOP-B8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Channel

2

Circuit Current (Typ.) [mA/ch]

0.35

Input Offset Voltage (Max.) [mV]

7

Input Bias Current (Typ.) [nA]

45

Slew Rate (Typ.) [V/µs]

0.2

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

20

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

3.0x6.4 (t=1.35)

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +3.0[V]~+32.0[V](single supply)
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Internal phase compensation type
  • Low supply current
  • High open loop voltage gain
  • Wide temperature range
    -40[℃]~+85[℃]
X

Most Viewed