ROHM Product Detail

Not Recommended for New Designs BA10358F
Standard Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA10358F-E2
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Channel

2

Package

SOP8

Reference Code

SOIC-8

Package Size [mm]

5.0x6.2 (t=1.71)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Circuit Current (Typ.) [mA/ch]

0.35

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Input Offset Voltage (Max.) [mV]

7

GBW (Typ.) [MHz]

0.5

Output current (Typ.) [mA]

20

Slew Rate (Typ.) [V/µs]

0.2

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

45

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +3.0[V]~+32.0[V](single supply)
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Internal phase compensation type
  • Low supply current
  • High open loop voltage gain
  • Wide temperature range
    -40[℃]~+85[℃]
X

Most Viewed