ROHM Product Detail

Last Time Buy BA10324AFJ
Standard Ground Sense Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA10324AFJ-GE2
Status | Last Time Buy
Package | SOP-J14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Channel

4

Package

SOP-J14

Package Size [mm]

8.65x6.0 (t=1.65)

Operating Temperature (Min.) [°C]

-40

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Input Voltage Range [V]

VEE to VCC-1.5

Circuit Current (Typ.) [mA/ch]

0.15

Output Voltage Range [V]

VEE to VCC-1.5

Input Offset Voltage (Max.) [mV]

7

GBW (Typ.) [MHz]

0.5

Output current (Typ.) [mA]

35

Slew Rate (Typ.) [V/µs]

0.2

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

20

CMRR (Typ.) [dB]

75

PSRR (Typ.) [dB]

100

I/O

Ground Sense

Reference Code

SOIC-14

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +3.0[V]~+32.0[V](single supply)
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Internal phase compensation type
  • Low supply current
  • High open loop voltage gain
  • Wide temperature range
    -40[℃]~+85[℃]
X

Most Viewed