BA83472YFVM-C
EMARMOUR™, Automotive Excellent EMI Characteristics High Speed Operational Amplifiers

BA83472Yxxx-C integrate dual independent high voltage gain Op-amps on a single chip. An operating voltage range is wide with 3 V to 36 V. This operational amplifier is the most suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system and so on because it has features of high gain bandwidth and high slew rate. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Product Detail

 
Part Number | BA83472YFVM-CTR
Status | Recommended
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

2

Circuit Current (Typ.) [mA/ch]

2.15

Input Offset Voltage (Max.) [mV]

10

Input Bias Current (Typ.) [nA]

100

Slew Rate (Typ.) [V/µs]

8.5

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE+0.3 to VCC-1.0

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

97

PSRR (Typ.) [dB]

97

GBW (Typ.) [MHz]

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x4 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • EMARMOUR™ Series
  • AEC-Q100 Qualified(Grade 1)
  • Single or Dual Power Supply Operation
  • Wide Operating Supply Voltage Range
  • Standard Op-Amp Pin-assignments
  • High Open-loop Voltage Gain
  • Internal ESD Protection Circuit
  • Common-mode Input Voltage Range includes Ground Level, allowing Direct Ground Sensing
  • Wide Output Voltage Range
X

Most Viewed