ROHM Product Detail

Last Time Buy BA2107G
Low Noise Output Full Swing Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA2107G-TR
Status | Last Time Buy
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

14

Circuit Current (Typ.) [mA/ch]

1.8

Input Voltage Range [V]

VEE+1.5 to VCC-1.5

Output Voltage Range [V]

VEE+0.3 to VCC-0.3

Input Offset Voltage (Max.) [mV]

6

GBW (Typ.) [MHz]

12

Output current (Typ.) [mA]

1.4

Slew Rate (Typ.) [V/µs]

4

Voltage gain (Typ.) [dB]

80

Input Bias Current (Typ.) [nA]

150

CMRR (Typ.) [dB]

74

PSRR (Typ.) [dB]

80

X

Most Viewed