ROHM Product Detail

BU7461SG
High Speed Ground Sense Operational Amplifier

Low Voltage CMOS Op-Amp integrates one or two independent outputs full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7461SG-TR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.15

Input Voltage Range [V]

VSS to VDD-1.2

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

6

GBW (Typ.) [MHz]

1

Output current (Typ.) [mA]

8

Slew Rate (Typ.) [V/µs]

1

Voltage gain (Typ.) [dB]

95

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

Find Similar

Features:

  • Operable with low voltage
    +1.7[V] ~ +5.5[V] (Single supply)
  • Input Ground Sense, Output Full Swing
  • High speed operation
  • Internal phase compensation
  • Wide temperature range
    -40[℃] ~ +105[℃]
  • High open loop voltage gain
  • Low input bias current 1[pA](Typ.)
  • ESD protection circuit
    Human body mode (HBM)±4000[V](Typ.)
X

Most Viewed