BA3474FV
High Speed Ground Sense Operational Amplifier
Not Recommended for New Designs
BA3474FV
High Speed Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Channel
4
Package
SSOP-B14
Reference Code
TSSOP-14
Package Size [mm]
5.0x6.4 (t=1.35)
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Circuit Current (Typ.) [mA/ch]
2
Input Voltage Range [V]
VEE to VCC-2.0
Output Voltage Range [V]
VEE+0.3 to VCC-1.0
Input Offset Voltage (Max.) [mV]
10
GBW (Typ.) [MHz]
4
Output current (Typ.) [mA]
30
Slew Rate (Typ.) [V/µs]
10
Voltage gain (Typ.) [dB]
100
Input Bias Current (Typ.) [nA]
100
CMRR (Typ.) [dB]
97
PSRR (Typ.) [dB]
97
Features:
- Operable with a single power supply
- Wide operating supply voltage
+3.0 [V] ~ +36.0 [V] (single supply)
±1.5 [V] ~ ±18.0 [V] (split supply) - Standard Op-Amp. Pin-assignments
- Internal phase compensation
- High slew rate: 10[V/µs]
- Maximum frequency: 4[MHz]
- High open loop voltage gain
- Internal ESD protection
Human body model (HBM) ±5000 [V] (Typ.) - Operable low input voltage around GND level
- Wide output voltage range
VEE+0.3[V] ~ VCC-1.0[V](Typ.)
with VCC-VEE=30[V]