ROHM Product Detail

LMR2802FVM-LB
LMR™ Series, Low Noise, Low Input Offset Voltage CMOS Operational Amplifier

LMR2802FVM-LB precision dual CMOS operational amplifier features low noise, low input offset voltage and low input bias current that are suitable for equipment operating from battery power and using sensors that an amplifier.

Product Detail

 
Part Number | LMR2802FVM-LBTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

MSOP8

Reference Code

VSSOP-8

Package Size [mm]

4.0x2.9 (t=0.9)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

1.1

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.005 to VDD-0.007

Input Offset Voltage (Max.) [mV]

0.45

Equivalent input noise voltage (Typ.) [nV/√Hz]

2.9

GBW (Typ.) [MHz]

3

Output current (Typ.) [mA]

3.5

Slew Rate (Typ.) [V/µs]

1.1

Voltage gain (Typ.) [dB]

140

Input Bias Current (Typ.) [nA]

0.0005

CMRR (Typ.) [dB]

105

PSRR (Typ.) [dB]

125

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Low Input-Referred Noise Voltage Density
  • Driving High Capacitive Load
  • Full-Swing Output
X

Most Viewed