LMR1803G-LB
LMR™ Series, Low Noise, Low Input Offset Voltage Precision CMOS Operational Amplifier

This is the product guarantees long time support in Industrial market. And it is suitable for usage of industrial applications. LMR1803G-LB precision single CMOS operational amplifier features low noise and low input offset voltage that are suitable for sensor amplifiers.

Product Detail

 
Part Number | LMR1803G-LBTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

1

Input Offset Voltage (Max.) [mV]

0.15

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.003 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

Output current (Typ.) [mA]

3.5

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

110

GBW (Typ.) [MHz]

6

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Low Input Offset Voltage
  • Low Input-referred Noise Voltage Density
  • Driving High Capacitive Load
X

Most Viewed