LMR1801YG-C
LMR™ Series, Automotive Low Noise CMOS Operational Amplifier

LMR1801YG-C is single CMOS operational amplifier features low noise, low input offset voltage and low input bias current. It is suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system, and so on.

Product Detail

 
Part Number | LMR1801YG-CTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.95

Input Offset Voltage (Max.) [mV]

0.95

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.003 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

Output current (Typ.) [mA]

3.5

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

110

GBW (Typ.) [MHz]

6

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Low Input-referred Noise Voltage Density
  • Driving High Capacitive Load
  • Full-swing Output
X

Most Viewed