LMR1801G-LB
LMR™ Series, Low Noise CMOS Operational Amplifier

LMR1801G-LB is single CMOS operational amplifier features low noise, low input offset voltage and low input bias current. It is suitable for equipment operating from battery power and using a sensors amplifier.

Product Detail

 
Part Number | LMR1801G-LBTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.95

Input Offset Voltage (Max.) [mV]

0.9

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.005 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

Output current (Typ.) [mA]

3.5

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

125

GBW (Typ.) [MHz]

6

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Low Input-Referred Noise Voltage Density
  • Driving High Capacitive Load
  • Full-Swing Output
X

Most Viewed