ROHM Product Detail

TLR728G-LB
Nano Cap™, Low Offset Low Noise & Rail-to-Rail Input/Output High Speed CMOS Operational Amplifier

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. TLR728G-LB is a Rail-to-Rail Input/Output single CMOS operational amplifier. It features low offset, high slew rate, low noise and low input bias current. It is suitable for equipment operating from battery power and using sensors that an amplifier. Furthermore, this circuit type does not oscillate even with a capacitance of 1 nF. Set design is possible without worrying about oscillation due to output capacitance.

Product Detail

 
Part Number | TLR728G-LBTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

1.7

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

0.55

Equivalent input noise voltage (Typ.) [nV/√Hz]

12

GBW (Typ.) [MHz]

7

Output current (Typ.) [mA]

50

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

115

Input Bias Current (Typ.) [nA]

0.0005

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

Find Similar

Features:

  • Nano Cap™ Integrated OPAMP
  • Low Input-Referred Noise Voltage Density
  • Rail-to-Rail Input/Output

Videos & Catalogs

 
Loading...
X

Most Viewed