ROHM Breadcrumb

video_video-interface

Video Interface

The Video interface LSI converts Analog / LVDS / MIPI signal to SoC input/output format.
It enables to easily connect between SoC and other blocks.

Lineup

 
Products Product Brief Feature Operating
Temperature (℃)
Package Automotive
Grade
Inteface Bridge INQUIRY LVTTL, LVDS, MIPI CSI-2 to LVTTL, LVDS, MIPI CSI-2 -40 to +105 WQFN64 〇
MIPI Virtual Channel outputs
MIPI CSI-2 to MIPI CSI-2 -40 to +85 TQFP100 〇
MIPI Virtual Channel input/outputs
LVDS, MIPI CIS-2/DSI to MIPI DSI/CSI-2, eDP -40 to +85 WQFN64 〇
Video Decoder
Please review the product family
Video Encoder
INQUIRY CVBS, Compoent to LVTTL, MIPI CSI-2 -40 to +85 TQFP48 〇
-40 to +105 WQFN32
  TQFP64
HD-ACT to LVTTL, MIPI CSI-2 -40 to +105
(T.B.D)
WQFN36 〇
Video Encoder
Please review the product family
Video Encoder
INQUIRY LVTTL to CVBS -40 to +85 TQFP48 〇
LVTTL, MIPI CSI-2 to HD-ACT -40 to +105
(T.B.D)
WQFN40

For more details, pleaseinquire here.We will propose products that satisfy our customers.

Supporting Information

 

Video Interface
LVDS / MIPI / eDP Input / Output Type

Overview

The Video interface LSIs convert Analog / LVTTL / LVDS / MIPI signal to SoC input/output format. It enables easy connection between SoC and other blocks.Adapting video signal formats between video input devices (such as in-vehicle cameras and drive recorders, etc.), SoC (System-on-Chip), and LCD panels, making system configuration easier.
We are planning to release products compatible with high-resolution analog and eDP.

Product Features

ROHM offers a lineup of video interface LSIs with various features.

  • Supports various interface conversions between Analog, LVTTL, LVDS, MIPI CSI-2/DSI, and eDP, etc.
  • Compatible with larger panels/higher resolution (6K)
    ⇒ Adoption of eDP 5.4Gbps/lane
  • Addressing the shortage of SoC input/output ports Addressing the shortage of SoC input/output ports
    ⇒ Adoption of MIPI CSI-2 4Virtual Channel
  • Achieving high-definition video display with analog transmission
    ⇒ Adoption of HD-ACT (High Definition-Analog Composite Transport) technology developed by LAPIS TECHNOLOGY™

Convertible video signal

● Mass production 〇 Under development

Input
Output
  High Definition CVBS
(**)HD-ACT
CVBS Component LVTTL LVDS(OLDI) MIPI CSI-2 MIPI DSI eDP
High Definition CVBS
(**)HD-ACT
      〇   〇    
CVBS       ●   ●    
Component       ●        
LVTTL 〇 ● ●   〇 ●    
LVDS(OLDI)       ● ● ● 〇 〇
MIPI CSI-2 〇     ● ● ● 〇 〇
MIPI DSI         〇 〇   〇

⋆HD-ACT(High Definition-Analog Composite Transport)technology

Applications

LAPIS TECHNOLOGY™ video decoders LSI applications

The Video interface LSIs can be used in in-vehicle video equipment such as in-vehicle cameras, drive recorders, CIDs, and clusters, as well as consumer equipment such as video intercoms.

LAPIS 製品ナビ