ROHM News Detail

ROHM’s New Shunt Resistors Contribute to Greater Miniaturization in Automotive, Consumer,
and Industrial Equipment Applications
Three new models featuring a rated power of 5W in ultra-low resistances of 0.5mΩ, 1mΩ, and 1.5mΩ have been
added to the 2512 / 6432-size PMR100 series of metal plate shunt resistors

PMR100

ROHM has added three new products featuring a rated power of 5W in resistance values of 0.5mΩ, 1.0mΩ, 1.5mΩ to the 2512-size (0.25inch × 0.12inch) / 6432-size (6.4mm × 3.2mm) PMR100 series of standard type metal plate shunt resistors designed for motor control and power circuits in automotive, consumer, and industrial equipment applications.

Shunt resistors for current detection are primarily used for power supply overcurrent protection, battery level detection, and in motor drive circuits in a wide range of fields, including the automotive, industrial equipment, and consumer electronics sectors. To achieve power savings required for various applications, precise circuit control using high accuracy high reliability shunt resistors is necessary. On top, as application functionality improves, boards are becoming denser, requiring smaller, higher power shunt resistors. Particularly in the automotive field, it is important to ensure high detection accuracy even under high temperature environments.

These new products achieve a rated power of 5W by utilizing new materials with excellent temperature characteristics and terminal temperature derating. This represents the best-in-class for 6432-size flat chip types with protective film. Achieving approx. 2.5 times higher rated power than conventional PMR100 2W products and around 1.7 times higher than 3W models makes it possible to replace larger high-power types - contributing to greater miniaturization in a variety of applications. Additionally, a rated terminal temperature of 130°C (for 0.5mΩ and 1mΩ products) and operating temperature range from -65°C to +175°C are guaranteed, ensuring stable operation even in extreme temperature environments. An excellent temperature coefficient of resistance (TCR) of ±75ppm/°C enables reliable, high accuracy current detection.

ROHM continues to advance the development of resistors. By further increasing the power and resistance ranges, ROHM is able to expand the PMR100 series to include compact, high power, high temperature, high accuracy models as well as 4W types in the smaller 1210-size (0.12inch × 0.1inch) / 3225-size (3.2mm × 2.5mm) and 2010-size (0.2inch × 0.1inch) / 5025-size (5.0mm × 2.5mm).

Going forward, ROHM will continue to contribute to the miniaturization and energy saving of applications by improving the performance of its broad family of shunt resistors.

PMR series Lineup
Improvement of Rated Power

PMR Series

The PMR series represents the most commonly used metal plate resistors among ROHM’s shunt resistor lineup.
Seven industry-standard sizes are offered, ranging from 0402-size (0.04inch × 0.02inch) / 1005-size (1.0mm × 0.5mm) to 2512-size (0.25inch × 0.12inch) / 6432-size (6.4mm × 3.2mm).
In addition, adopting a proprietary trimless structure suppresses the rise in product temperature caused by localized current concentration. This allows a wider distance between electrodes - improving the ease of pattern design even with resistances as low as 0.5mΩ.

ROHM Shunt Resistor Series Chart

PMR100 Lineup

Part No. Data
sheet
Size Code
inch
[mm]
Rated
Power
[W]
Rated
Ambient
Temp.
[°C]
Rated
Terminal
Temp.
[°C]
Resistance
Tolerance
Temp.
Coefficient
of Resistance
[ppm/°C]
Resistance
Range
[mΩ]
Operating
Temp.
[°C]
Automotive
-Grade
AEC-Q200
PMR100HZP PDF 2512
[6432]
2 70 - F (±1%) ±100 3, 4, 5, 6,
7, 8, 9, 10
-55 to
+155
YES
J (±5%)
3 - 130 F (±1%) ±75 1, 2 -65 to
+175
J (±5%) ±150
PMR100HZP7 PDF New5 - 130 F (±1%) ±75 0.5, 1 -65 to
+175
YES
- 125 1.5

Application Examples

The new products are universally compatible for current sensing in a wide range of applications.
• Automotive: EPS, electric compressors, oil/water pumps, door motors, ADAS controllers, etc.
• Industrial Equipment: Industrial power modules, power conditioners, power tools, PV inverters,
server power supplies, UPS (Uninterruptible Power Supplies), base station power supplies, etc.
• Consumer applications: Home appliances (e.g. Air conditioners, refrigerators, vacuum cleaners, washing machines) etc.

Online Sales Information

Online Distributors: DigiKey, Mouser and Farnell
Pricing: $2.0/unit (samples, excluding tax)
This series is now available in resistances from 1mΩ (PMR100HZP7FV1L00). Additional resistance values will be added as needed.

Online Distributors

  • DigiKey
  • Mouser
  • Farnell

Resistance Value Search Page

Users can now search by series or resistance value and purchase samples on product pages.
https://www.rohm.com/products/resistors/

Terminology

Terminal Temperature Derating
To suppress self-heating, which can lead to malfunctions, it is necessary to operate within specified rated temperature values (derating). The method of determining operating conditions based on the terminal temperature of the component is referred to as “terminal temperature derating,” as opposed to “ambient temperature derating” which is based on the ambient temperature of the component.
Rated Terminal Temperature
The maximum terminal temperature of the product at which 100% of the rated power can be applied. Please note that the rated terminal temperature can vary depending on the product series, size, and in some cases the resistance value.
TCR (Temperature Coefficient of Resistance)
The lower this value, the less resistance change with a change in ambient temperature. Low TCR makes it possible to suppress variations during device operation.

Featured Products

Featured Products
Ultra-Low Ohmic (0.5/1/1.5mΩ)
High Power (5W) Flat Chip Type 6432 size Shunt Resistors
PMR100HZP7(PDF:1.4MB)