ROHM DcDc Reference

Isolated Flyback Converter Reference

18-I1-P12R5

SPECIFICATIONS

Output Voltage [V]

12

Output Current [A]

0.5

Input Voltage[V]

18.0

Type

Isolation

Channel

1

Mode

ON-time

IC Product Name

BD7F100EFJ/HFN-LB

Trans

-

Bom List

isolated-dcdc-support/circuit

Isolated flyback-type DC-DC converters Support page

Circuit

Isolated DC-DC/5VDC input

Vin
[V]
Ch. Vout
[V]
Iout
[A]
Po
[W]
Application Note EVK IC Type
5 1 3.3 0.30 1 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
5 1 5 0.20 1 Circuit/DAT BD7F100EFJ-EVK-003
BD7F100HFN-EVK-004
BD7F100EFJ
BD7F100HFN
Isolation
Flyback
5 1 12 0.04 0.5 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
5 1 15 0.04 0.6 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
5 2 5/-5 0.1/0.1 1 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback

Isolated DC-DC/12V~18V DC input

Input
[VDC]
Output
Chanel
Output Voltage
[V]
Output Current
[A]
Output power
[W]
Application Note EVK IC Type
12 1 5 0.20 1 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
12 1 7 0.50 3.5 Circuit/DAT ー BD7F200EFJ
BD7F200HFN
Isolation
Flyback
12 1 12 0.40 4.8 Circuit/DAT ー BD7F200EFJ
BD7F200HFN
Isolation
Flyback
12 1 12 0.15 1.8 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
12 2 5/24 0.2/0.05 2.2 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
13.5 1 16 0.30 4.8 Circuit/DAT ー BD7F200EFJ
BD7F200HFN
Isolation
Flyback
15 2 15/18 0.03/0.02 0.8 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
18 1 12 0.50 6 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback

Isolated DC-DC/24V DC input

Input
[VDC]
Output
Chanel
Output Voltage
[V]
Output Current
[A]
Output power
[W]
Application Note EVK IC Type
24 1 5 0.80 4 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 1 5 1.00 5 Circuit/DAT BD7F100EFJ-LB-EVK-001
BD7F100HFN-LB-EVK-002
BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 1 5 2.00 10 Circuit/DAT BD7F200EFJ-LB-EVK-002
BD7F200HFN-LB-EVK-002
BD7F200EFJ
BD7F200HFN
Isolation
Flyback
24 1 12 0.50 6 Circuit/DAT ー BD7F200EFJ
BD7F200HFN
Isolation
Flyback
24 1 15 0.60 9 Circuit/DAT ー BD7F200EFJ
BD7F200HFN
Isolation
Flyback
24 1 20 0.20 4 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 1 24 0.18 4.3 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 1 24 0.40 9.6 Circuit/DAT ー BD7F200EFJ
BD7F200HFN
Isolation
Flyback
24 2 5/12 0.1/0.1 1.7 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 2 15/5 0.12/0.15 2.6 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 2 15/-9 0.15/0.15 3.6 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 2 15/-15 0.165/0.165 5 Circuit/DAT BD7F100EFJ-LB-EVK-002
BD7F100HFN-LB-EVK-003
BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 3 5/15/-15 0.13/0.12/0.08 3.7 Circuit/DAT ー BD7F100EFJ
BD7F100HFN
Isolation
Flyback
24 4 15/15/15/15 0.15/0.15/0.15/0.15 9 Circuit/DAT BD7F200EFJ-LB-EVK-001
BD7F200HFN-LB-EVK-001
BD7F200EFJ
BD7F200HFN
Isolation
Flyback

Disclaimer

Precautions for use

  1. This site provides the BOM for evaluation boards. Small parts can also be selected for resistor, capacitor, and transformer
  2. When miniaturizing a resistor, consider decrease in rated power and withstand voltage.
  3. When miniaturizing a ceramic capacitor, consider decrease in withstand voltage. In addition, the capacity may be decreased by DC bias characteristics, and the desired characteristics may not be obtained.
  4. If ceramic capacitor models differ even when they have the same capacity and withstand voltage, the capacity may be decreased by DC bias characteristics depending on the model, and desired characteristics may not be obtained. Be sure to check the DC bias characteristics.
  5. When miniaturizing a transformer, consider increase in direct current resistance and decrease in rated current. An increase in DC resistance can cause a deterioration of power conversion efficiency. A decrease in rated current can saturate the transformer when outputting a large current, which may deteriorate efficiency or make it impossible to obtain the desired output current.
  6. This circuit constant is the value for our evaluation board. It may be necessary to adjust the constant for the actual board. Carry out suitable evaluations.

Notes

  1. The information contained herein is subject to change without notice.
  2. Before you use our Products, please contact our sales representative and verify the latest specifications :
  3. Although ROHM is continuously working to improve product reliability and quality, semiconductors can break down and malfunction due to various factors.
    Therefore, in order to prevent personal injury or fire arising from failure, please take safety measures such as complying with the derating characteristics, implementing redundant and fire prevention designs, and utilizing backups and fail-safe procedures. ROHM shall have no responsibility for any damages arising out of the use of our Poducts beyond the rating specified by ROHM.
  4. Examples of application circuits, circuit constants and any other information contained herein are provided only to illustrate the standard usage and operations of the Products. The peripheral conditions must be taken into account when designing circuits for mass production.
  5. The technical information specified herein is intended only to show the typical functions of and examples of application circuits for the Products. ROHM does not grant you, explicitly or implicitly, any license to use or exercise intellectual property or other rights held by ROHM or any other parties. ROHM shall have no responsibility whatsoever for any dispute arising out of the use of such technical information.
  6. The Products specified in this document are not designed to be radiation tolerant.
  7. For use of our Products in applications requiring a high degree of reliability (as exemplified below), please contact and consult with a ROHM representative : transportation equipment (i.e. cars, ships, trains), primary communication equipment, traffic lights, fire/crime prevention, safety equipment, medical systems, servers, solar cells, and power transmission systems.
  8. Do not use our Products in applications requiring extremely high reliability, such as aerospace equipment, nuclear power control systems, and submarine repeaters.
  9. ROHM shall have no responsibility for any damages or injury arising from non-compliance with the recommended usage conditions and specifications contained herein.
  10. ROHM has used reasonable care to ensurH the accuracy of the information contained in this document. However, ROHM does not warrants that such information is error-free, and ROHM shall have no responsibility for any damages arising from any inaccuracy or misprint of such information.
  11. Please use the Products in accordance with any applicable environmental laws and regulations, such as the RoHS Directive. For more details, including RoHS compatibility, please contact a ROHM sales office. ROHM shall have no responsibility for any damages or losses resulting non-compliance with any applicable laws or regulations.
  12. When providing our Products and technologies contained in this site to other countries, you must abide by the procedures and provisions stipulated in all applicable export laws and regulations, including without limitation the US Export Administration Regulations and the Foreign Exchange and Foreign Trade Act.
  13. This site, in part or in whole, may not be reprinted or reproduced without prior consent of ROHM.

Global-製品特設CSS