ROHM Websimulation
- Home
- ROHM Solution Simulator

Latest News
- 2026-03-03
- Added simulation circuits: Totem-Pole Bridgeless PFC(DOT-247), 3-Phase 4-Wire Inverter(DOT-247, HSDIP20), 1-Phase 2-level Full Bridge Inverter(HSDIP20), 3-level Inverter, Active Clamp Forward Converter, Active Clamp Flyback Converter.
- 2026-02-13
- Added 3-Phase 3-Wire Inverter(DOT-247,HSDPI20) simulation circuits.
- 2026-01-09
- Added LMR™ Series, Low Noise, Low Input Offset Voltage CMOS Operational Amplifier "LMR2802FVM-LB" 8 simulation circuits.
- 2025-10-16
- Added TLR™ Series, Low Noise Rail-to-Rail input/output High Speed CMOS Operational Amplifier "TLR9161G-LB" 8 simulation circuits.
- 2025-07-08
- Added Current Sense Amplifier "BD1422xG-C" 4 simulation circuits.
- 2025-01-16
- Added 650V GaN HEMT Flyback Converter simulation circuit.
- 2024-12-04
- Added Nano Cap™, Low Noise Rail-to-Rail Input/Output High Speed CMOS Operational Amplifiers "BD7285FV-LB" 8 simulation circuits.
- 2024-09-30
- Added Nano Cap™, Low Offset Low Noise & Rail-to-Rail Input/Output High Speed CMOS Operational Amplifier "TLR728G-LB" 8 simulation circuits.
- 2024-08-22
- Added Nano Cap™, Low Noise & Input/Output Rail-to-Rail High Speed CMOS Operational Amplifier for Automotive "BD7281YG-C" 4 simulation circuits.
Added Current Sense Amplifier "BD14210G-LA" 4 simulation circuits. - 2024-05-31
- Added Ultra Small Package & High Precision Rail-to-Rail Input/Output CMOS Operational Amplifier "TLR377GYZ" 8 simulation circuits.
- 2024-04-19
- Added 3.5V to 60V Input 1ch Boost DC-DC Controller "BD9615MUV-LB" simulation circuit.
Added EMARMOUR™, Excellent EMI Immunity High Output Drive Rail-to-Rail Input/Output CMOS Operational Amplifier "BD87521G-LB" 8 simulation circuits. - 2024-03-05
- Added Automotive Zero Drift Low Offset Voltage Rail-to-Rail input/output CMOS Operational Amplifier "LMR1001YF-C" 8 simulation circuits..
- 2024-02-16
- Added 4.5V to 28V Input, 2.0A Integrated MOSFET Single Synchronous Buck DC-DC Converter "BD9E202FP4-Z"simulation circuits.
- 2024-01-16
- Added Low Noise High Output Drive Rail-to-Rail input/output CMOS Operational Amplifier "TLR2374FV-LB" 8 simulation circuits.
- 2023-12-05
- Added Nano Pulse Control™, QuiCur™, 2.7V to 5.5V, 4A Automotive Buck DC-DC Converter "BD9S402MUF-C" simulation circuit.
Added 4.5V to 28V Input, Single Synchronous Buck DC-DC Converter "BD9S402MUF-C" simulation circuit.
Added Nano Energy™, LMR™ Series, Automotive Ultra Low Power Low Offset Voltage Rail-to-Rail Input/Output CMOS Operational Amplifiers "LMR1901YG-M" 8 simulation circuits. - 2023-08-25
- Added Automotive Low Offset Low Noise & Rail-to-Rail Input/Output CMOS Operational Amplifier simulation circuits.
- 2023-07-21
- Added 60V Synchronous Step-down Switching Regulator (Controller Type) simulation circuits for "BD9611MUV".
- 2023-07-14
- Added Nano Pulse Control™, Automotive Buck DC-DC Converter simulation circuits for "BD9P108MUF-C / BD9P208MUF-C / BD9P308MUF-C / BD9P608MFF-C".
- 2023-06-23
- Nano Cap™, Low Noise & Input/Output Rail-to-Rail High Speed CMOS Operational Amplifier "BD7282FVM-LB/BD7284F-LB" simulation circuis.
- 2023-04-28
- Nano Cap™, Low Noise & Input/Output Rail-to-Rail High Speed CMOS Operational Amplifier "BD7280YG-C" simulation circuis.
- 2023-03-31
- Added Nano Cap LDO "BD9xxN1 Series" thermal simulation circuits.
- 2023-03-24
- Added voltage follower simulation circuits and non-inverting amplifier simulation circuits.
- 2023-03-15
- Added Laser Diode "RLD90 Series" simulation circuits.
- 2023-02-16
- Added automotive DC-DC Converter simulation circuits for "BD9G401(U)EFJ-M/BD9S201NUX-C" and standard DC-DC Converter simulation circuits for "BD9E201FP4-Z/BD9E200FP4-Z/BD9F800MUX".
- 2023-01-20
- Added industrial DC-DC Buck Converter simulation circuits for "BD9G201UEFJ/BD9G102G" .
- 2023-01-06
- Added DC-DC Buck Converter "BD9D300MUV/BD9E304FP4" simulation circuits.
- 2022-10-28
- Added Nano Cap™, Low Noise & Input/Output Rail-to-Rail High Speed CMOS Operational Amplifier "BD7281YG-C" 8 simulation circuits.
- 2022-10-14
- Added Laser Diode "RLD90 Series" 3 simulation circuits (Square Wave).
- 2022-09-16
- Added Rail-to-Rail Input/Output, High-Precision CMOS OPAMP "TLR™ Series" 8 simulation circuits.
- 2022-08-18
- Added Nano Pulse Control™ DC-DC Buck Converter "BD9F500QUZ" simulation circuits.
- 2022-07-22
- Added Rail-to-Rail Input/Output, High-Precision CMOS OPAMP "TLR™ Series" 16 simulation circuits..
- 2022-06-29
- Added Nano Cap™ LDO "BD9xxN1 Series" 12 simulation circuits.
- 2022-06-07
- Added Nano Cap™ LDO "BD9xxN1 Series" simulation circuits.
- 2022-04-01
- Added Totem-pole PFC, LLC Full-Bridge simulation circuits with 4th Generation SiC MOSFET(TO-247N).
- 2022-02-24
- Added EVK simulation circuit for 4th Generation SiC MOSFET evaluation(Schematic Information).
- 2022-02-24
- Added Totem-pole PFC, LLC Full-Bridge simulation circuits with 4th Generation SiC MOSFET(TO-247-4L).
- 2022-01-21
- Added industrial step-down DC/DC converter simulation circuit for the BD9G341AEFJ(Load Response / Line Response)
- 2021-12-14
- Added voltage follower simulation circuits and non-inverting amplifier simulation circuits.
- 22021-11-10
- Added thermal simulation function.
- Application : PTC Heater、DC/DC:BD9G500EFJ、LED-Driver:BD18337EFV、BD18347EFV
- LDO:BD450M2EFJ、BD433M2EFJ、BD450M5FP2、BD433M5FP2、BD450M5FP、BD433M5FP
- 2021-10-21
- Added current senseing simulation circuits with Op Amps.
- Added new DC/DC converter simulation circuits for consumer.
- 2021-10-05
- Added laser diode simulation circuit.
- 2021-05-17
- Added industrial step-down DC/DC converter simulation circuit for the BD9G500EFJ
- 2021-02-14
- Added fixed output voltage simulation circuit for the BD9P series
- 2020-12-14
- Added PFC User's Guide
- 2020-12-14
- Added LLC Full Bridge simulation circuit.
- 2020-12-14
- Added P3-Level Inverter Type-I simulation circuit.
- 2020-12-14
- Added P3-Level Inverter Type-T simulation circuit.
- 2020-11-27
- Added 3-system power supply tree simulation circuit (automotive reference design).
- 2020-11-27
- Added 4-system power supply tree simulation circuit (automotive reference design).
- 2020-10-20
- Added variable output voltage simulation circuit for the BD9P series
- 2020-07-01
- Added 2 models from the BD183xx series (LED drivers)
- 2020-07-01
- Added 5 models from the BD9E series (switching regulators)
- 2020-07-01
- Added 10 new linear regulator models.
- 2020-02-27
- Released ROHM Solution Simulator.
Key Features of ROHM Solution Simulator
-
A broad library of high power circuits allows users to quickly check power device characteristics, eliminating the need for topology circuit design.
Multiple PFC, inverter, and DC/DC circuit topologies are offered that incorporate power devices such as SiC. These power devices can be changed and simulated, making it easy to compare characteristics. In addition, a gate drive circuit is included that enables simulation in an environment close to that of a real system.
-
Easily design peripheral component constants for switching regulators, linear regulators, and LED drivers
A simulation of the application circuit listed in the datasheet is provided, allowing users to simulate the startup waveforms and phase characteristics with a single click. Of course, it is also possible to perform simulation by changing the peripheral component constants and input/output conditions based on customer requirements.
-
Free and easy to use
Simply register with My ROHM to perform free web-based simulations without the need to install troublesome software. In addition, pre-configured circuits make it possible to immediately run simulations.
-
Easily add components and change circuits
Developed based on the SystemVision® Cloud(SVC) simulation platform from Mentor Graphics, a leader in electronic design automation software with an extensive track record in the automotive industry, users can freely change circuits and add components by simply copying the circuit to SVC.
Documents
- QUICK START GUIDE for ROHM Solution Simulator
1.52MB DOWNLOAD
- Hands-On User’s Manual
5.2MB DOWNLOAD
- How to use ROHM Solution Simulator
9.5MB DOWNLOAD
- [White Paper] Industry-Leading Web Simulation Tool Capable of Complete Circuit Verification of Power Devices and Driver ICs
1.74MB DOWNLOAD
- Method for Exporting Circuit Data
617KB DOWNLOAD
- How to Add New Components to ROHM Solution Simulator
2.9MB DOWNLOAD
Simulation Circuit
【EVK Simulation】
Double Pulse Test
We have released the double-pulse test simulation environment with the evk simulation model.
The simulation circuit includes EVK's pattern parasitic inductor and can simulate the operating waveforms of 4G-SiC MOSFETs with high accuracy. Simulation conditions such as operating voltage, gate drive circuit, and snubber circuit constants can also be changed. It can be used to reduce man-hours during evaluation of actual devices and for verification before board prototyping.
【Power Device Solution Circuit】
NEWAC-DC PFC
Interleaved
Totem-pole
Diode Bridge-less
NEWDC-AC Inverter
3-Phase Inverter
3-level Inverter
NEWDC-DC Converter
PTC Heater
【ICs Solution Circuit】
Automotive Power Tree
NEWSwitching Regulators (DC-DC Converter IC)
Automotive
Industrial
Standards
Linear Regulators (LDO)
Linear Regulators (LDO)
NEWAmplifiers & Linear
Select Product Category, Circuit, and Product Grade
- Operational Amplifiers
- Current Sense Amplifier ICs
- Automotive
- Industrial
- Consumer
Voltage Follower
■Automotive
Voltage Follower
■Industrial
Voltage Follower
Consumer
- Automotive
- Industrial
- Consumer
Non-Inverting Amplifier
■Automotive
Non-Inverting Amplifier
■Industrial
Voltage Follower
Consumer
- Automotive
- Industrial
Current Sensing
■Automotive
Current Sensing
■Industrial
- Automotive
- Industrial
Current Sensing with offset
Automotive
Current Sensing with offset
Industrial
- High Side Current Sensing
- Low Side Current Sensing
Current Sense Amplifier ICs
■High Side Current Sensing
Current Sense Amplifier ICs
■Low Side Current Sensing
【Optical Devices Solution Circuit】
Laser Diode
Possible Operations
-
Introducing ROHM Solution Simulator

3 min 4 Sec.
-
Selecting Solution Circuits

27 Sec.
-
Selecting Devices and Changing Parameters

32 Sec.
-
Running Simulations and Displaying Results

31 Sec.
-
Ordering Samples

29 Sec.
-
Changing Circuits and Adding Components

42 Sec.
-
Access Method

52 Sec.
Global-製品特設CSS