Skip to Main Content
Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
ROHM
News Careers Contact Us
 
myROHM Login
 
  • Products
    •  
      • Amplifiers & Linear
      • Power Management
      • Motor / Actuator Drivers
      • MOSFETs / Transistors / Diodes
      • Power Devices
      • Resistors / Capacitors
      • Memory
      • Clocks & Timers
      • Switch & Multiplexer & Logic
      • Data Converter
      • Sensors & MEMS
      • Display Drivers
      • Interface
      • Wireless LSIs
      • Audio & Video
      • Speech Synthesis LSIs
      • Microcontrollers (MCUs)
      • Opto Electronics
      • Wireless Modules / Printheads
      • Foundry Service
      •  
      • Amplifiers & Linear
        Operational Amplifiers
        • Rail-to-Rail
        • High Speed (GBW ≧ 5MHz)
        • General Purpose
        • Low Power (Circuit Current ≦ 0.1mA/ch)
        • Low Noise (Equivalent Input Noise Voltage ≦ 20nV/√Hz)
        • Low Offset Voltage (Input Offset Voltage ≦ 2.5mV)
        Comparators
        • Standard Comparators
        • High Speed Comparators
        • Low Power Comparators
        Current Sense Amplifier ICs
      • Power Management
        DC-DC Converter ICs
        • Buck (Step-down)
        • Boost (Step-up)
        • Buck-Boost / Inverting
        • High Voltage Buck for AC-DC (Offline)
        Flyback Switching Regulators
        • Isolated, Optocoupler-less
        • PWM / Quasi-Resonant AC-DC (Offline)
        AC-DC Converter ICs
        • PWM / Quasi-Resonant
        • PFC + Quasi-Resonant Combo
        • PFC
        • Secondary Side Synchronous Rectification
        AC Voltage Zero Cross Detection ICs
        Linear Regulators Composite Power Supplies (PMICs, System Power Supplies)
        LED Drivers
        • Step-up (Boost) LED Drivers
        • Step-down (Buck) LED Drivers
        • Buck-Boost LED Drivers
        • Multi-Function LED Drivers
        • Lighting LED Drivers
        • Inductor-less (Charge Pump) LED Drivers
        • Constant Current / Serial-in Parallel-out LED Drivers
        Voltage Detectors (Reset ICs) Power Management Switch ICs IPDs (Smart Low Side & High Side Switch ICs)
        Gate Drivers
        • Isolated Gate Drivers
        • IGBT/MOSFET High/Low Side Gate Drivers
        • Non-insulated Gate Drivers for Battery Management System (BMS)
        • Gate Drivers for GaN
        Wireless Power
        • Power Receiver LSIs (13.56MHz Wireless Charge)
        • Power Transmitter LSIs (13.56MHz Wireless Charge)
        Battery Management ICs
        • Battery Charge Management ICs
        • Charge Protection ICs
        • EDLC Monitoring ICs
        • Coulomb Counter
        • Li-ion Battery Monitoring LSIs
      • Motor / Actuator Drivers
        DC Brush Motor Stepper Motor Single Phase Brushless DC Motor 3-Phase Brushless DC Motor High Voltage 3-Phase Brushless DC Motor Fan Motor Printer Digital Still Camera Mobile Phone Module
        Gate Drivers
        • Isolated Gate Drivers
        • IGBT/MOSFET High/Low Side Gate Drivers
        • Non-insulated Gate Drivers for Battery Management System (BMS)
      • MOSFETs / Transistors / Diodes
        MOSFETs
        • 12 to 150V MOSFETs
        • 190 to 800V Power MOSFETs
        • Automotive MOSFETs
        Gate Drivers
        • Isolated Gate Drivers
        • IGBT/MOSFET High/Low Side Gate Drivers
        • Non-insulated Gate Drivers for Battery Management System (BMS)
        Bipolar Transistors
        • General Purpose Bipolar Transistors
        • Digital Transistors
        • Darlington Transistors
        • Complex Transistors
        IGBT
        • Field Stop Trench IGBT
        • Ignition IGBT
        • IGBT Bare Die
        Diodes
        • Schottky Barrier Diodes
        • Fast Recovery Diodes
        • Standard Rectifier Diodes
        • Zener Diodes
        • Transient Voltage Suppressor Diode
        • Switching Diodes
        • Band Switching Diodes
        • PIN Diodes
        • Detection Schottky Diodes
        Protection Devices
        • Zener Diodes
        • Transient Voltage Suppressor Diode
        IPDs (Smart Low Side & High Side Switch ICs)
      • Power Devices
        Power Transistors
        • 12 to 150V MOSFETs
        • 190 to 800V Power MOSFETs
        • Automotive MOSFETs
        • General Purpose Bipolar Transistors
        • Digital Transistors
        Power Diodes
        • Schottky Barrier Diodes
        • Fast Recovery Diodes
        • Standard Rectifier Diodes
        • Transient Voltage Suppressor Diode
        • Zener Diodes
        SiC Power Devices
        • SiC Schottky Barrier Diodes
        • SiC MOSFETs
        • SiC Power Module
        • SiC Schottky Barrier Diodes Bare Die
        • SiC MOSFET Bare Die
        GaN Power Devices
        • GaN HEMT
        • GaN HEMT Power Stage ICs
        • Gate Drivers for GaN
        IGBT
        • Field Stop Trench IGBT
        • Ignition IGBT
        • IGBT Bare Die
        Intelligent Power Module
        • IGBT-IPM
        Gate Drivers
        • Isolated Gate Drivers
        • IGBT/MOSFET High/Low Side Gate Drivers
        • Non-insulated Gate Drivers for Battery Management System (BMS)
      • Resistors / Capacitors
        Resistors
        • Current Detection Resistors (Shunt Resistors)
        • High Reliability Resistors
        • Standard Chip Resistors
        Capacitors
        • Silicon Capacitors
      • Memory
        Serial EEPROM
        • Standard EEPROM
        • Automotive EEPROM
      • Clocks & Timers
        CR Control Timer ICs
      • Switch & Multiplexer & Logic
        Standard Logic
        • Logic Gates
        USB Switch ICs Power Management Switch ICs IPDs
      • Data Converter
        A/D Converters D/A Converters Audio Converters
      • Sensors & MEMS
        Current Sensor IC Hall ICs Ambient Light Sensor ICs Color Sensor ICs Temperature Sensor ICs Shock Sensor Amplifier Accelerometer ICs Optical Sensors
      • Display Drivers
        TN/STN LCD Drivers
        • General LCD Segment Drivers
        • Controller Drivers for Graphic LCD
        • Controller Drivers for Low Duty LCD
        TFT LCD Drivers OLED Drivers
      • Interface
        SerDes IC LVDS Interface ICs Gas Water Heaters Interface ICs Multiple Input Switch Monitor LSI LIN Transceiver CXPI Transceiver CAN Transceiver USB Type-C Power Delivery
      • Wireless LSIs
        Sub-GHz LSI, SoC
        • Sub-GHz LSI
        • Sub-GHz SoC
        RFID LSI
      • Audio & Video
        Audio Amplifiers
        • Speaker Amplifiers
        • Headphone Amplifiers
        • Line Amplifiers
        Power Supply ICs for Audio
        • Power Supply ICs for High Fidelity Audio
        • For Car Audio Systems
        Audio Processors
        • Analog Audio Processors
        Video Amplifiers
        • Composite Video Amplifiers
        • Video Switches
        • Isolation Amplifiers
        Audio Converters
        • Audio DACs
        Video LSIs
        • Video Decoders
        • Video Encoders
        • Video Interface
        • Display Controller Series for Small to Medium-Sized TFT LCD
      • Speech Synthesis LSIs
        Automotive-grade Long Playback Short Playback Supports External Memory Speech Play Back MCUs (8bit)
      • Microcontrollers (MCUs)
        Edge Computing AI MCUs (Solist-AI™ MCUs)LogiCoA™ MCUsGeneral-purpose MCUs (16bit) Automotive MCUs (32bit) USB Interface & Security function MCUs (32bit) Speech Play Back MCUs (8bit)
      • Opto Electronics
        LED
        • Chip LEDs (Mono-color type)
        • Chip LEDs (Multi-color type)
        • LED Lamps (Mono-color type)
        • Infrared Light Emitting Diodes (NIR: Near Infrared)
        • Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
        Laser Diodes
        • High Output Laser Diodes
        • VCSEL
        • Infrared Laser Diodes
        • Red Laser Diodes
        • Multi beam Laser Diodes
        Optical Sensors
        • Transmission Type Photointerrupters
        • Reflective Type Photosensors
        • Infrared Light Emitting Diodes (NIR: Near Infrared)
        • Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
        • Phototransistors (NIR: Near Infrared)
        • Ambient Light Sensor ICs
      • Wireless Modules / Printheads
        Wireless Communication Modules
        • Wi-SUN Modules
        • EnOcean Modules
        • Bluetooth® low energy Modules
        Printheads
        • For Mobile Printers
        • For Label writers
        • For Receipt, Label Printers
        • For High-speed Receipt, Smart POS Printers
        • For Large-sized, High-speed Label Printers
        • For Large-sized, High-speed Label Printers with The Heat historical control
        • For TTO (Thermal Transfer Overprinters)
      • Foundry Service
        Thin-Film Piezoelectric MEMS Wafer (LAPIS) 
  • Technical Support
      • Product Search 
        • New Products Listing
        • Catalog
        • Cross Reference Search
        • Package List
        • Alternative Products Search
        • Product Longevity Program
      • Product Selection Tool 
        • MOSFET Selection Tool for synchronous rectification DC-DC converter
        • MOSFET Selection of Load Switch
      • Support Pages 
        • AC-DC Converter IC
        • DC-DC Power Supply Circuit Design Guide
        • Isolated flyback-type DC-DC Converter
        • SiC Power Devices
      • Design Support 
        • Topology Selection
        • Reference Design
        • Application Notes and Design Simulation Models
      • Simulation/Calculation Tools 
        • Design Models
        • ROHM Solution Simulator
        • Circuit Models for LTspice®
        • Stepping motor for thermal calculations tool
        • Resistor Calculation tool
        • Resistor TCR Calculation Tool
      • Evaluation Board 
        • Sensor Evaluation Kit
        • Power Management Evaluation board library
      • Purchase 
        • Distribution inventory
        • Authorized Distributors & Sales Reps
      • Learning 
        • Technical Information Site of Power Supply Design
        • Video Gallery
        • Electronics Basics
        • ADOPTION ・ COLLABORATION EXAMPLES
      • Contact Us / FAQ 
        • Contact Us
        • FAQ's
  • Applications
      • Automotive
      • Industrial
      • Consumer Electronics
      • Function (Universal Functional Circuit)
      • Automotive
        xEV
        • Main Inverter (Traction Inverter)
        • Bi-directional Onboard Charger (OBCs)
        • Uni-directional Onboard Charger (OBCs)
        • Automotive DC-DC Converter
        • Automotive Battery Management System (BMS)
        ADAS
        • ADAS Radar
        • ADAS LiDAR
        • ADAS Sonar
        • ADAS Camera System
        • ADAS Electronic Control Unit (ADAS ECU)
        • Dashboard Camera (Drive Recorder)
        • ADAS Camera Monitoring System (CMS)
        • ADAS Driver Monitoring System (DMS)
        Body ECU
        • Electric Compressor (E-Comp)
        • Body Control Module (BCM)
        • HV Heaters/PTC Heaters
        LED Lighting
        • LED Front Light (LED Headlamps)
        • LED Front Light (LED Headlamps) - Adaptive Driving Beam (ADB)
        • LED Rear Light (LED Rear Lamps) - Cold Cranking Compatibility
        • LED Rear Light (LED Rear Lamps) - Animated Lighting
        • LED Rear Light (LED Rear Lamps) - Dynamic Control
        Infotainment/Clusters
        • Clusters/Center Information Displays (CIDs)
        • Head-Up Display (HUD)
      • Industrial
        Energy
        • Photovoltaic (PV) Inverters
        • EV Charging Stations (Off-board Charger)
        • Industrial AC-DC Converters
        • Compact UPS - 1kVA
        • UPS - 10kVA
        • Industrial UPS - 100kVA
        • Industrial Battery Management Systems (Battery Pack)
        • Electric Smart Meters - Arago's Rotation Method
        • Electric Smart Meters - CT Method
        Infrastructure
        • Base Station Remote Radio Head (RRH)
        • Server Boards
        Security
        • Gas Leak Detectors (Industrial Use, Handy Type)
        • Surveillance Cameras
        Motor
        • Motor Drive - 3-Phase 100-240VAC Non-Isolated
        • Motor Drive - 3-Phase 400VAC Inverter
        • Motor Drive - 12-48VDC Industrial
        • Motor Drive - 3-Phase AC100V-240V AC Servos
        Factory Automation (FA)
        • Industrial LiDAR
        • AGVs
        • PLCs (Programmable Logic Controllers) - Power Supply Unit
        • PLCs (Programmable Logic Controllers) - Input/Output Unit
        • Code Readers
        • Optical Encoders
        • Safety Light Barriers
        Medical
        • Ventilator
      • Consumer Electronics
        Home Appliances
        • Air Conditioner
        • Refrigerator
        • Washing Machine
        • Robot Vacuum Cleaner
        • IH Rice Cooker
        • Gas Leak Alarm - Home Use
        • Fire Alarm - Home Use
        Communication
        • Hearables/Earbuds
      • Function (Universal Functional Circuit)
        Current Sensing
        • Non-Isolated Current Sensing - Automotive
        • Non-Isolated Current Sensing - Industrial Equipment
        Motors
        • Industrial Motors
        Functional Safety "ComfySIL™"
        • Functional Safety "ComfySIL™"
  • Purchase/Support
      • Distribution Inventory
        Starts with ▼
        Starts with Contains Exact
      • Sales & Support 
        • Sales
        • Distributors
        • ROHM Group Quality Certifications
      • Other Facilitiest 
        • ROHM Group
        • Production Facilities
        • Development Base QA Center
        • Logistics Bases
  • Company/IR
      • Corporate
      • Investor Relations
      • R&D
      • Culture/Society
  • Sustainability
      • TOP
      • ROHM Group's Sustainability
        • Sustainability Commitment
        • Sustainability Management
        • Sustainability Priority Issues
        • Participation in Initiatives, External Evaluation
      • CSV
      • Environmental Management
      • Human Capital Management
      • Supply Chain Management
      • Business Foundation
        • TOP
        • Corporate Governance
        • Risk Management
        • Compliance
        • Human Rights
        • Information Security
        • Intellectual Propety
      • Social Contribution
myROHM Login
  • Products
  • Technical Support
  • Applications
  • Purchase/Support
  • Company/IR
  • Sustainability
  BACK
  • Amplifiers & Linear
  • Power Management
  • Motor / Actuator Drivers
  • MOSFETs / Transistors / Diodes
  • Power Devices
  • Resistors / Capacitors
  • Memory
  • Clocks & Timers
  • Switch & Multiplexer & Logic
  • Data Converter
  • Sensors & MEMS
  • Display Drivers
  • Interface
  • Wireless LSIs
  • Audio & Video
  • Speech Synthesis LSIs
  • Microcontrollers (MCUs)
  • Opto Electronics
  • Wireless Modules / Printheads
  • Foundry Service
  BACK
  • Amplifiers & Linear
  • Operational Amplifiers
  • Comparators
  • Current Sense Amplifier ICs
  • Power Management
  • DC-DC Converter ICs
  • Flyback Switching Regulators
  • AC-DC Converter ICs
  • AC Voltage Zero Cross Detection ICs
  • Linear Regulators
  • Composite Power Supplies (PMICs, System Power Supplies)
  • LED Drivers
  • Voltage Detectors (Reset ICs)
  • Power Management Switch ICs
  • IPDs (Smart Low Side & High Side Switch ICs)
  • Gate Drivers
  • Wireless Power
  • Battery Management ICs
  • Motor / Actuator Drivers
  • DC Brush Motor
  • Stepper Motor
  • Single Phase Brushless DC Motor
  • 3-Phase Brushless DC Motor
  • High Voltage 3-Phase Brushless DC Motor
  • Fan Motor
  • Printer
  • Digital Still Camera
  • Mobile Phone Module
  • Gate Drivers
  • MOSFETs
  • Gate Drivers
  • Bipolar Transistors
  • IGBT
  • Diodes
  • IPDs (Smart Low Side & High Side Switch ICs)
  • Power Transistors
  • Power Diodes
  • SiC Power Devices
  • GaN Power Devices
  • IGBT
  • Intelligent Power Module
  • Gate Drivers
  • Resistors
  • Capacitors
  • Memory
  • Serial EEPROM
  • Clocks & Timers
  • CR Control Timer ICs
  • Switch & Multiplexer & Logic
  • Standard Logic
  • USB Switch ICs
  • Power Management Switch ICs
  • IPDs
  • Data Converter
  • A/D Converters
  • D/A Converters
  • Audio Converters
  • Sensors & MEMS
  • Current Sensor IC
  • Hall ICs
  • Ambient Light Sensor ICs
  • Color Sensor ICs
  • Temperature Sensor ICs
  • Shock Sensor Amplifier
  • Accelerometer ICs
  • Optical Sensors
  • Display Drivers
  • TN/STN LCD Drivers
  • TFT LCD Drivers
  • OLED Drivers
  • Interface
  • SerDes IC
  • LVDS Interface ICs
  • Gas Water Heaters Interface ICs
  • Multiple Input Switch Monitor LSI
  • LIN Transceiver
  • CXPI Transceiver
  • CAN Transceiver
  • USB Type-C Power Delivery
  • Wireless LSIs
  • Industrial Wireless Communication LSIs
  • Audio & Video
  • Audio Amplifiers
  • Power Supply ICs for Audio
  • Audio Processors
  • Video Amplifiers
  • Audio Converters
  • Video LSIs
  • Speech Synthesis LSIs
  • Automotive-grade
  • Long Playback
  • Short Playback
  • Supports External Memory
  • Speech Play Back MCUs (8bit)
  • Microcontrollers (MCUs)
  • Edge Computing AI MCUs (Solist-AI™ MCUs)
  • LogiCoA™ MCUs
  • General-purpose MCUs (16bit)
  • USB Interface & Security function MCUs (32bit)
  • Speech Play Back MCUs (8bit)
  • LED
  • Laser Diodes
  • Optical Sensors
  • Wireless Communication Modules
  • Printheads
  • Thin-Film Piezoelectric MEMS
  • Wafer (LAPIS)
  BACK
  • Operational Amplifiers
  • Standard Operational Amplifiers
  • High Speed Operational Amplifiers
  • Low Power Operational Amplifiers
  • Low Noise Operational Amplifiers
  • Low Offset Voltage Operational Amplifiers
  • High Performance Operational Amplifiers
  • Comparators
  • Standard Comparators
  • High Speed Comparators
  • Low Power Comparators
  • DC-DC Converter Ics
  • Buck (Step-down)
  • Boost (Step-up)
  • Buck-Boost / Inverting
  • High Voltage Buck for AC-DC (Offline)
  • Isolated, Optocoupler-less
  • PWM / Quasi-Resonant AC-DC (Offline)
  • AC/DC Converter ICs
  • PWM / Quasi-Resonant
  • PFC + Quasi-Resonant Combo
  • PFC
  • Secondary Side Synchronous Rectification
  • LED Drivers
  • Step-up (Boost) LED Drivers
  • Step-down (Buck) LED Drivers
  • Buck-Boost LED Drivers
  • Multi-Function LED Drivers
  • Lighting LED Drivers
  • Inductor-less (Charge Pump) LED Drivers
  • Constant Current / Serial-in Parallel-out LED Drivers
  • Wireless Power
  • Power Receiver LSIs (13.56MHz Wireless Charge)
  • Power Transmitter LSIs (13.56MHz Wireless Charge)
  • Battery Management ICs
  • Battery Charge Management ICs
  • Charge Protection ICs
  • EDLC Monitoring ICs
  • Coulomb Counter
  • Li-ion Battery Monitoring LSI (LAPIS)
  • Gate Drivers
  • Isolated Gate Drivers
  • IGBT/MOSFET High/Low Side Gate Drivers
  • Non-insulated Gate Drivers for Battery Management System (BMS)
  • Gate Drivers for GaN
  • MOSFETs
  • 12 to 150V MOSFETs
  • 190 to 800V Power MOSFETs
  • Automotive MOSFETs
  • Bipolar Transistors
  • General Purpose Bipolar Transistors
  • Digital Transistors
  • Darlington Transistors
  • Complex Transistors
  • Diodes
  • Schottky Barrier Diodes
  • Fast Recovery Diodes
  • Standard Rectifier Diodes
  • Zener Diodes
  • Transient Voltage Suppressor Diode
  • Switching Diodes
  • Band Switching Diodes
  • PIN Diodes
  • Detection Schottky Diodes
  • Power Transistors
  • 12 to 150V MOSFETs
  • 190 to 800V Power MOSFETs
  • Automotive MOSFETs
  • General Purpose Bipolar Transistors
  • Digital Transistors
  • Power Diodes
  • Schottky Barrier Diodes
  • Fast Recovery Diodes
  • Standard Rectifier Diodes
  • Transient Voltage Suppressor Diode
  • Zener Diodes
  • SiC Power Devices
  • SiC Schottky Barrier Diodes
  • SiC MOSFETs
  • SiC Power Module
  • SiC Schottky Barrier Diodes Bare Die
  • SiC MOSFET Bare Die
  • GaN Power Devices
  • GaN HEMT
  • GaN HEMT Power Stage ICs
  • Gate Drivers for GaN
  • IGBT
  • Field Stop Trench IGBT
  • Ignition IGBT
  • IGBT Bare Die
  • Intelligent Power Module
  • IGBT-IPM
  • Gate Drivers
  • Isolated Gate Drivers
  • IGBT/MOSFET High/Low Side Gate Drivers
  • Non-insulated Gate Drivers for Battery Management System (BMS)
  • Resistors
  • Current Detection Resistors (Shunt Resistors)
  • High Reliability Resistors
  • Standard Chip Resistors
  • Capacitors
  • Silicon Capacitors
  • Serial EEPROM
  • Standard EEPROM
  • Automotive EEPROM
  • Standard Logic
  • Logic Gates
  • TN/STN LCD Drivers
  • General LCD Segment Drivers
  • Controller Drivers for Graphic LCD
  • Controller Drivers for Low Duty LCD
  • Industrial Wireless Communication LSIs
  • Specified Low Power Radio (Sub-GHz Band Radio)
  • LPWA
  • MCU Included Specified Low Power Radio System LSIs
  • Audio Amplifiers
  • Speaker Amplifiers
  • Headphone Amplifiers
  • Line Amplifiers
  • Power Supply ICs for Audio
  • Power Supply ICs for High Fidelity Audio
  • For Car Audio Systems
  • Audio Processors
  • Analog Audio Processors
  • Video Amplifiers
  • Composite Video Amplifiers
  • Video Switches
  • Isolation Amplifiers
  • Audio Converters
  • Audio DACs
  • Video LSIs
  • Video Decoders
  • Video Encoders
  • Video Interface
  • Display Controller Series for Small to Medium-Sized TFT LCD
  • LED
  • Chip LEDs (Mono-color type)
  • Chip LEDs (Multi-color type)
  • LED Lamps (Mono-color type)
  • Infrared Light Emitting Diodes (NIR: Near Infrared)
  • Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
  • Laser Diodes
  • High Output Laser Diodes
  • VCSEL
  • Infrared Laser Diodes
  • Red Laser Diodes
  • Multi beam Laser Diodes
  • Optical Sensors
  • Transmission Type Photointerrupters
  • Reflective Type Photosensors
  • Infrared Light Emitting Diodes (NIR: Near Infrared)
  • Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
  • Phototransistors (NIR: Near Infrared)
  • Ambient Light Sensor ICs
  • Wireless Communication Modules
  • Wi-SUN Modules
  • EnOcean Modules
  • Bluetooth® low energy Modules
  • Printheads
  • For Mobile Printers
  • For Label writers
  • For Receipt, Label Printers
  • For High-speed Receipt, Smart POS Printers
  • For Large-sized, High-speed Label Printers
  • For Large-sized, High-speed Label Printers with The Heat historical control
  • For TTO (Thermal Transfer Overprinters)
  • 13.56MHz (NFC) Wireless Charger Modules
  BACK
  • Product Search
  • Product Selection Tool
  • Support Pages
  • Design Support
  • Simulation/Calculation Tools
  • Evaluation Board
  • Purchase
  • Learning
  • Contact Us / FAQ
  BACK
  • New Products Listing
  • Catalog
  • Cross Reference Search
  • Package List
  • Recommended Products Search
  • Product Longevity Program
  • Topology Selection
  • Reference Design
  • Application Notes and Design Simulation Models
  • Distribution inventory
  • Authorized Distributors & Sales Reps
  • Technical Information Site of Power Supply Design
  • Video Gallery
  • Electronics Basics
  • ADOPTION ・ COLLABORATION EXAMPLES
  • Contact Us
  • FAQ's
  • MOSFET Selection Tool for synchronous rectification DC/DC converter
  • MOSFET Selection of Load Switch
  • AC/DC Converter IC
  • DC-DC Power Supply Circuit Design Guide
  • Isolated flyback-type DC-DC Converter
  • SiC Power Devices
  • Design Models
  • ROHM Solution Simulator
  • Circuit Models for LTspice®
  • AC/DC Designer
  • Stepping motor for thermal calculations tool
  • Resistor calculation tool
  • T.C.R Calculation Tool
  • Sensor Evaluation Kit
  • Power Management Evaluation board library
  BACK
  • Automotive
  • Industrial
  • Consumer Electronics
  • Function (Universal Functional Circuit)
  BACK
  • xEV
  • Body ECU
  • ADAS
  • LED Lighting
  • Infotainment/Clusters
  • Energy
  • Infrastructure
  • Motor
  • FA
  • Security
  • Medical
  • Home Appliances
  • Communication
  • Current Sensing
  • Motors
  • Functional Safety "ComfySIL™"
  BACK
  • Main Inverter (Traction Inverter)
  • Bi-directional Onboard Charger (OBCs)
  • Uni-directional Onboard Charger (OBCs)
  • Automotive DC-DC Converter
  • Automotive Battery Management System (BMS)
  • Electric Compressor (E-Comp)
  • Body Control Module (BCM)
  • HV Heaters/PTC Heaters
  • ADAS Radar
  • ADAS LiDAR
  • ADAS Sonar
  • ADAS Camera System
  • ADAS Electronic Control Unit (ADAS ECU)
  • Dashboard Camera (Drive Recorder)
  • ADAS Camera Monitoring System (CMS)
  • ADAS Driver Monitoring System (DMS)
  • LED Front Light (LED Headlamps)
  • LED Front Light (LED Headlamps) - Adaptive Driving Beam (ADB)
  • LED Rear Light (LED Rear Lamps) - Cold Cranking Compatibility
  • LED Rear Light (LED Rear Lamps) - Animated Lighting
  • LED Rear Light (LED Rear Lamps) - Dynamic Control
  • Clusters/Center Information Displays (CIDs)
  • Head-Up Display (HUD)
  • PV Inverter
  • xEV Charging Station (off-board charger)
  • Industrial AC-DC Converter
  • Small UPS - 1kVA
  • Consumer UPS - 10kVA
  • UPS for Industrial 100kVA
  • Industrial BMS (Battery Management System)
  • Electric Smart Meter - Arago's Rotation Method
  • Electric Smart Meter - CT Method
  • Base Station Remote Radio Head (RRH)
  • Server Boards
  • Motor Drive - 3-Phase 100-240VAC Non-Isolated
  • Motor Drive - 3-Phase 400VAC Inverter
  • Motor Drive - 12-48VDC Industrial
  • Motor Drive - 3Phase AC100V-240V AC Servo
  • Industrial LiDAR
  • AGV
  • PLC (Programmable Logic Controller) - Power Supply Unit
  • PLC (Programmable Logic Controller) - IO Unit
  • Code Reader
  • Optical Encoder
  • Safety Light Barrier
  • Gas Leak Alarm (Industrial Use, Handy Type)
  • Surveillance Camera
  • Ventilator
  • Air Conditioner
  • Refrigerator
  • Washing Machine
  • Robot Vacuum Cleaner
  • IH Rice Cooker
  • Gas Leak Alarm - Home Use
  • Fire Alarm - Home Use
  • Hearables/Earbuds
  • Non-Isolated Current Sensing - Automotive
  • Non-Isolated Current Sensing - Industrial Equipment
  • Industrial Motors
  • Functional Safety "ComfySIL™"
  BACK
  • Sales & Support
  • Other Facilitiest
  BACK
  • Sales
  • Distributors
  • ROHM Group Quality Certifications
  • ROHM Group
  • Production Facilities
  • Development Base QA Center
  • Logistics Bases
  • Distribution Inventory
  BACK
  • Corporate
  • Investor Relations
  • R&D
  • Culture/Society
  BACK
  • TOP
  • ROHM Group's Sustainability
  • CSV
  • Environmental Management
  • Human Capital Management
  • Supply Chain Management
  • Business Foundation
  • Social Contribution
  BACK
  • Sustainability Commitment
  • Sustainability Management
  • Sustainability Priority Issues
  • Participation in Initiatives, External Evaluation
  • TOP
  • Corporate Governance
  • Risk Management
  • Compliance
  • Human Rights
  • Information Security
  • Intellectual Propety
  • MyROHM Login

    Invalid E-mail and / or password
    Your account is not active. Please activate your account.
    Sign In
     
    Please enter a valid e-mail address. E-mail address must be the following:
    • 6-128 characters
    • Should be in the format string@string.string
    • The following characters are allowed: A-Z, 0-9,
    • (@), (_), (-), (.)
    • Cannot have spaces
    • Cannot start or end with @ or .
     
    Use more than 8 characters. Combine three or more types from uppercase and lowercase letters, numbers, and symbols (@%+/!#$^?:.(){}[]~-_).
    Caps Lock is on.
    Forgot Password?
  • New user? Register for free

    Registration is easy and allows you to:

    • Use ROHM Solution Simulator (Design Simulation Software)
    • Tag ‘Favorite’ Products or Product Categories and receive email update alerts
    • Receive ROHM Newsletter, highlighting the latest product information
    • Save customized Parametric Searches for future reference
    • Report and manage technical support inquiries
    • Direct contact with Sales/Customer Support for all inquiries.
    Register
ROHM
  • Corporate
  • Investor Relations
  • Sustainability
  • Research & Development
  • Culture/Society
  • News
  • Careers
  • Contact Us
  • ROHM Group-Locations

Follow Us

ROHMsemi    
  • Terms & Conditions for the usage of the website
  • Terms of Use of Social Networking Service
  • Purpose of use
  • Privacy Policy
  • Site Map
  • Impressum (Germany)
  • Patent Marking
  • Standard terms and conditions for sales (PDF)
  • Statement on UK Modern Slavery Act
  • ROHM UK Group Tax Strategy
  • General Terms & Conditions of Contracts, Delivery & Services for Europe (English)
  • General Terms & Conditions of Contracts, Delivery & Services for Europe (German)
  • Data Protection Information for Business Partners (Europe) [English]
  • Data Protection Information for Business Partners (Europe) [German]

© 1997 - 2025 ROHM Co., Ltd. All rights reserved.