Real-Time Debugger RapidScope™
Capable of displaying waveforms in real time without interrupting CPU operation
RapidScope™ is a data monitoring tool for debugging Matisse firmware. Graphical real-time monitoring of IC status is possible without affecting the firmware running on Matisse. Trigger and measurement functions are also included that enable use like an oscilloscope. RapidScope™ can be used by connecting the matiseye™-adapter pro debugging adapter for Matisse.
RapidScope™
Tools Screen
Feature: non-break real-time debugger
Real-time debugging is enabled without altering the operation of the firmware being debugged by adjusting the memory access of the debugger.
What's more, increasing the memory access speed of the debugger will not affect firmware operation.
Specifications
- Equipped with basic oscilloscope functions (zoom in/out, trigger/measurement functions, roll mode)
- Enables the display of up to 8 channels of waveforms
- Capable of graphically displaying memory values and memory-mapped variables at specified addresses
- Reading/writing memory values at specified addresses is possible
- Automatic parameter saving function allows settings to be automatically applied at next startup
- Equipped with a CSV data output function and screenshot function for saving waveform data
Operating Environment
OS: Microsoft® Windows 7 32/64 bit, Windows 10 32/64 bit, Windows 11
CPU: Intel® Core™ Series or equivalent performance
Memory: Equipped with 2GB or more
HDD: 100MB or more free space
.NetFramework: Version 4.7.2
Display Resolution: 1280x720 or higher
Download
| Name | Date Updated | Download |
|---|---|---|
| RapidScope™ installer ver.1.0.1.0 | 2025/12/17 |
Documentation
| Name | Date Updated | Download |
|---|---|---|
| RapidScope™ User's Guide Rev.002 | 2025/4/14 |
Related Software
matiseye™-studio is an integrated development environment (IDE) for Matisse written in C that incorporates ROHM’s proprietary extension functions into Visual Studio Code (VS Code), an open-source code editor developed by Microsoft® . matiseye™-studio includes debugging capabilities such as memory monitoring, peripheral register management, real-time variable watching, and disassembly, providing robust support for customer software development.
Related Hardware
matiseye™-adapter/pro is a debug adapter that enables software debugging and writing to Matisse-equipped ICs. It supports real-time debugging, enabling debugging without interfering with CPU operation.
Support
For inquiries regarding Matisse products, please contact us (see below).
tinyMicon MatisseCORE™, matiseye™, and RapidScope™ are trademarks or registered trademarks of ROHM Co., Ltd.
Windows and VS Code are trademarks or registered trademarks of Microsoft Corp. in the US.
Intel® is trademarks or registered trademarks of Intel Corp. in the US.
Core™ is trademarks or registered trademarks of Intel Corp. in the US.