Debug Adapter matiseye™-adapter/pro
Enables not only debugging and software writing, but also observation of the IC’s operating state in real time.
matiseye™-adapter/pro is a debug adapter that allows for software debugging and writing to Matisse-equipped ICs. Operates on USB power while providing a rich development environment when combined with matiseye™-studio. matiseye™-adapter supports standalone software writing functionality without the need for a PC. In addition to the functions of matiseye™-adapter, matiseye™-adapter pro enables real-time debugging without interfering with CPU operation while also providing a graphical display of the IC’s internal operating status when used in conjunction with real-time debugger RapidScope™.
matiseye™-adapter
Features
- Software debugging via dedicated communication I/F with Matisse-equipped IC (max. operating frequency: 1MHz)
- Writing software to Matisse ICs
- Equipped with LEDs to show operating status
- USB bus power operation
- Achieves standalone software writing functionality without the need for a PC
- Built-in button for software writing
- Internal firmware update function
- Optional matiseye™-isolator (under development) provides isolation between the debug adapter and target
Product Specifications
- Power Supply: 5V bus power (supplied via Micro-USB B port)
- Debug Interface Operating Frequency: 1MHz (max.)
- Debug Interface I/O Voltage: 3.3V (5V tolerant)
- LEDs: 4 (ERROR/OK/COM/WRITER)
- Terminals: Micro-USB B port ・ 10pin connector for debug I/F ・ Push switch
- Dimensions: 40.3mm x 20mm x 80.3mm (W x H x D)
- Weight: 39g
- Accessories: 1.27mm pitch flat cable / USB cable
matiseye™-adapter pro
Features
- Faster software debugging via dedicated communicaton I/F (max. prerating frequency: 12.5MHz)
- Real-time debugging function enables debugging without interrupting CPU operation
- Equipped with LEDs to show operating status
- USB bus power operation
- Graphically displays IC operating status using RapidScope™
- Internal firmware update function
- Optional matiseye™-isolator (under development) provides isolation between the debug adapter and target
Product Specifications
- Power Supply: 5V bus power (supplied via Micro-USB B port)
- Debug Interface Operating Frequency: 12.5MHz (max.)
- Debug Interface IO Voltage: 3.3V (*up to 5V with optional matiseye™-isolator)
- LED: 1 (COM)
- Terminals: Micro-USB B port ・ 10pin connector for debug I/F
- Dimensions: 66.5mm x 28mm x 66.5mm (W x H x D)
- Weight: 39g
- Accessories: 1.27mm pitch flat cable / USB cable
Debug Adapter List
| Item | matiseye™-adapter | matiseye™-adapter Pro | |
|---|---|---|---|
| Debug | Execution Control | 〇 | 〇 |
| Memory and Breakpoint | 〇 | 〇 | |
| debug I/F Max. Operating Frequency | 1MHz | 25MHz | |
| debug I/F IO Voltage | 3.3V-5V (5V tolerant) | 3.3V (*) | |
| Functions | Status indicator LEDs | 〇 | 〇 |
| Standalone firmware writing | 〇 | - | |
| RapidScope™integration | - | 〇 | |
| Power Supply | USB bus power | 〇 | 〇 |
| Connection pins | debug IF 10pin connector | 〇 | 〇 |
| Options | Compatible with matiseye™-isolator | 〇 | 〇 |
- *Supports up to 5V when using the optional matiseye™-isolator
Documentation
Related Software
matiseye™-studio is an integrated development environment (IDE) that incorporates ROHM's proprietary extensions into Microsoft® Visual Studio Code. Features include debugging capabilities such as memory monitoring, peripheral register management, real-time variable watching, and disassembly, providing robust support for customer software development.
RapidScope™ is a data monitoring tool for debugging Matisse firmware. Graphical real-time monitoring is possible without affecting the firmware running on Matisse.
- *RapidScope™ requires matiseye™-adapter pro to use.
Support
For inquiries regarding Matisse products, please contact us (see below).
tinyMicon MatisseCORE™, matiseye™, and RapidScope™ are trademarks or registered trademarks of ROHM Co., Ltd.