tinyMicon MatisseCORE™ Platform
ROHM provides intelligent analog ICs utilizing a proprietary ultra-compact CPU core and support tools
tinyMicon MatisseCORE™ (Matisse: Micro arithmetic unit for tiny size sequencer) is ROHM's proprietary 8bit microprocessor (CPU) developed to add intelligence to analog ICs in response to advancements in IoT technology. An instruction set optimized for embedded applications together with the latest compiler technology deliver fast arithmetic processing in a compact chip area with smaller program code size.
To provide an efficient software program development environment, ROHM offers various support tools, such as an integrated development environment (IDE) and debug adapter tailored for Matisse (onboard IC). These tools are easy-to-implement and learn, helping customers reduce development lead times while accelerating time-to-market.
Release Information
- 2026-05-21
matiseye-studio version 1.3.0 has been released. - 2025-12-17
matiseye-studio version 1.2.0 has been released. - 2025-06-30 Version 3.00.00 of matisse-dev-env-installer is released. See the
release note for more details. - 2025-06-30 Version 1.1.0 of matiseye-studio is released. See the
release note for more details.
Matisse Support Tools
-
Development Tools
Integrated Development Environment
matiseye™-studio -
Debug Adapter
Debug Adapter
matiseye™-adapter/pro -
Support Tools
Real-Time Debugger
RapidScope™
For software development, Matisse includes matiseye™-studio, an integrated development environment (IDE) based on Microsoft® Visual Studio Code, easy-to-implement debug adapter matiseye™-adapter, and RapidScope™, a tool that allows real-time monitoring of the IC’s internal state through a GUI.
| Development Tools | Description |
|---|---|
| Integrated Development Environment matiseye™-studio | matiseye™-studio is an integrated development environment (IDE) that incorporates ROHM's proprietary extensions into Microsoft® Visual Studio Code. Features include debugging capabilities such as memory monitoring, peripheral register management, real-time variable watching, and disassembly, providing robust support for customer software development. |
| Debug Adapter | Description |
|---|---|
| Debug Adapter matiseye™-adapter/pro | matiseye™-adapter/pro is a debug adapter that enables software debugging and writing to Matisse-equipped ICs. Real-time debugging is possible without interfering with CPU operation. |
| Support Tools | Description |
|---|---|
| Real-Time Debugger RapidScope™ | RapidScope™ is a data monitoring tool for debugging Matisse firmware. It allows for graphical real-time monitoring of IC status without affecting the firmware running on Matisse.
|
Support
For inquiries regarding Matisse products, please contact us (see below).
tinyMicon MatisseCORE™, matiseye™, and RapidScope™ are trademarks or registered trademarks of ROHM Co., Ltd.