Free to use - no installation requiredOnline Simulators
Select from two online simulators to suit design needs
ROHM offers two types of online simulators with different features that enable optimal verification based on the application and stage of circuit design.
ROHM PLECS Simulator
Quickly and easily evaluate power device circuits in the early design stage
- Fast validation
- Evaluate loss and temperature
- Ideal for comparing conditions
ROHM Solution Simulator
Recommended for detailed verification after finalizing circuit design
- High Precision
- Supports a wide range of circuits
- Ideal for post-design verification
Choosing the right simulator
Initial
Design
|
Detailed Design
|
|
|---|---|---|
|
||
|
PLECSⓇ and PSIM Device
Models PLECSⓇ Demo Circuits |
SPICE Models LTspiceⓇ Demo Circuits |
Tool Comparison
| Feature | ROHM PLECS Simulator | ROHM Solution Simulator |
|---|---|---|
| Calculation Speed | Ultra-high-speed
A few seconds to a few minutes |
Slow
More than an hour (max.) |
| Heat Generation Calculation | Possible | Difficult (requires complex setup) |
| Loss Calculation | Easy | Time-consuming
Separate calculations per device and cycle |
| Waveform Reproduction Accuracy | Low
Limited to basic operation |
High Accurately reproduces surges, oscillations, and the like |
| No. of Device Models | Limited Requires separate PLECS models |
Extensive Compatible with existing SPICE models |
| Applications | Initial evaluation for comparing and assessing design conditions | Detailed verification after determining the circuit parameters. |
Tool-specific models
Design Model
ROHM offers simulation models, including thermal models, PLECS models, and Ray files, for circuit and thermal simulations of discretes and ICs, including power devices.