REFRPY002-ORS-001 - Reference Design
Power Management Reference design for Efinix FPGA Ti180 platform
Rohm provides the best power supplies for Efinix FPGA Titanium Ti180 J484 product, and Efinix has developed a development kit for Titanium Ti180 that uses these power supplies as reference power. In recent years, FPGA power supplies are required to have high precision low voltage or complex startup sequences. By providing reference power supplies optimized for FPGAs, Rohm helps designers reduce their development workload and achieve the performance required by the market. The newly launched Ti180 development kit is ideal for vision systems, edge computing, hardware acceleration and machine learning. The reference power supplies are composed of BD95602MUV with excellent response, BD9F500QUZ and BD9F800MUX, which have the necessary current capability for each power supply.
The design document and user's guide for this development kit can be downloaded from the Efinix's website .
You can purchase Titanium Ti180 J484 from Digikey's website .
- applicable for vision systems, edge computing, hardware acceleration and machine learning those using FPGAs
- 6channels power tree reference design
- Included in Ti180 development kit as 12V input reference power suppy tree for Efinix FPGA Ti180

Part No. | Vin (V) |
Io Max. (A) |
Frequency (MHz) |
Package (WxLxH mm) |
BD95602MUV | 5.5 to 28.0 | Ext. | 0.15 to 0.50 | VQFN032V5050 |
FET | (5.0x5.0x1.0) | |||
BD9F500QUZ | 4.5 to 36.0 | 5.0 | 0.60/1.00/2.20 | VMMP16LZ3030 |
(3.0x3.0x0.4) | ||||
BD9F800MUX-Z | 4.5 to 28.0 | 8.0 | 030/0.60 | VQFN11X3535A |
(3.5x3.5x0.4) |
Block Diagram
Power configuration
Board Image
Materials
Specifications
Board Number | Input Voltage | Output Channel | Output Voltage | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Board Number | REFRPY002-ORS-001 | ||||||||||||||
Input Voltage | 12V | ||||||||||||||
Output Channel | 9-channels | ||||||||||||||
Output Voltage | 5.0V/3.3V x 2/1.8V/1.2V/1.1V/0.95V/0.85V/0.62V |
The customer can buy the board fromdistributor or Efinix
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
REFRPY002-ORS-001 | - | Contact Us |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | Symbol & Footprint | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|
REFRPY002-ORS-001 | DC-DC Converter ICs | BD95602MUV-LB | - | Active | - | - | ||
REFRPY002-ORS-001 | DC-DC Converter ICs | BD9F800MUX-Z | - | Recommended | - | - | - | Solution Simulator |
REFRPY002-ORS-001 | DC-DC Converter ICs | BD9F500QUZ | - | Last Time Buy | - | - | - | Solution Simulator |