REFMOT101
REFMOT101 - Reference Design
12V supply, 3 Hall Sensor, Three Phase Brushless DC motor drive Reference Deisgn
This design consists of a three-hole sensor three-phase brushless DC motor pre-driver and a MOSFET. It is an evaluation board that can drive a brushless DC motor with a supply voltage of 12V (typ) and a motor current of 6A (max) by adding a speed control circuit using a microcontroller to the 3 Hall sensor 3-phase brushless DC motor drive circuit. It requires only one external power supply. When a Hall IC is used, the logic IC can detect the direction of rotation and output a triple multiplier FG.
- 3 Hole Sensor Three Phase Brushless DC Motor Pre-Driver and Output MOS P+N Configuration
- Supply voltage 12V(typ)
- Output current 6A(max)
- PWM drive with 120 degree commutation.
- Rotation direction switching, short braking function
- Rotation direction detection output, triple FG output possible (when Hall IC is used)
- Speed control by MCU is possible.
Design Resources
Specifications
| Board Number | Input voltage | Output current | Driving method | Other features | Size | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RMS332SD-011 | 6.0V to 18.0V | 6A(Max.) depending on driving capability of MOSFET | 3 hole sensor 120 degree commutation | Input: Control input (DC or PWM), Rotation direction switching, Short brake. Outputs: Rotation direction detection, triple multiplier FG output, FG output. |
60mm×75mm |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RMS332SD-011 | 3-Phase Brushless DC Motor Drivers | BD63001AMUV | - | Recommended | - | - | ||||||
| RMS332SD-011 | 12 to 150V MOSFETs | RRH140P03 | - | Recommended | - | - | - | - | ||||
| RMS332SD-011 | 12 to 150V MOSFETs | RS3E135BN | - | Active | - | - | - | - | ||||
| RMS332SD-011 | Linear Regulators | BD450M2EFJ-C | - | Not Recommended for New Designs | - | - | - | Solution Simulator |