REFACDC015
REFACDC015 - Reference Design
Non-Isolated Buck Convertor 7.2 W 12 V Output 25kHz
This reference design uses the BM2PAB1Y-Z.
- 1.Adjustable Output Voltage with External Resistor
- 2. Low Switching Loss and Low EMI by frequency 25 kHz
- 3. Internal Start up Circuit 730V(peak)
- 4. Internal Super Junction FET 730V(peak) (Ron = 1.2Ω)
- 5. Internal Current Sense Resistor (Detection Current 1.76A)
- 6. Contributes to Low EMI by Internal Hopping Function
Design Resources
Specifications
Board Number | Input Voltage Range | Input Frequency | Output Voltage | Maximum Output Power | Output Current Range | Stand-by Power | Efficiency | Output Ripple Voltage | Size | Operating Temperature | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM2PAB1Y-EVK-001 | 90 to 264Vac | 47 to 63Hz | 12.0V(Typ.) | 7.2W | 0 to 0.6A *1 | 120mW Iout=0A | 0.82 | 100mVpp *2 | 70mm x 30mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM2PAB1Y-EVK-001 | Mouser Electronics Inc. | 5 |
Chip One Stop, Inc. | 2 | |
DigiKey | 2 | |
RS | 2 | |
Ameya Holding Limited | 1 | |
CoreStaff Co., Ltd. | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BM2PAB1Y-EVK-001 | AC/DC Converters ICs | BM2PAB1Y-Z | - | Recommended | - | - | - | - | ||||
BM2PAB1Y-EVK-001 | Fast Recovery Diodes | RFU02VSM6S | - | Recommended | - | - | - | - | - |