ML7404
LPWA - UHF Transceiver LSIs

The ML7404 is a low power RF transceiver for long range communication in Sub-GHz. The ML7404 includes RF, IF,MODEM, Direct Sequence Spectrum Spreading/Despreading(DSSS), baseband processor, HOST interface. The ML7404 supports RF frequency sets of 315MHz to 960MHz. Built in direct spreading in aaccodance with IEEE802.15.4k standard. And for narrow band wireless communication, it implements programmable channel filters supporting 12.5kHz or wider channel spacing. ML7404 is suitable to F mode (434MHz) , and C/S/T/R mode(868MHz) of Wireless M-Bus in Europe, and to RCR STD-30, ARIB STD-T67, and ARIB STD-T108 in Japan.

Product Detail

 
Part Number | ML7404
Status | Recommended
Package | WQFN32
RoHS | Yes

Specifications:

Support Standard

ARIB STD-T67,ARIB STD-T108,RCR STD-30,EN300-220,EN13757-4:2013,Sigfox (Rev 2.E),IEEE802.15.4k,IEEE802.15.4g

Frequency Band

315 to 960MHz

Operating Voltage [V]

1.8 to 3.6

Modulation Method

2-
(G) FSK
(G) MSK
4-
(G) FSK
(G) MSK
BPSK (DSSS)

FEC Mode

IEEE802.15.4k compliant

Control I/F

Synchronous
serial (Control)
DIO (DATA)

CPU core

-

Memory resources

-

Transmission Rate

to 100
(xFSK)
80k to 200kcps
(DSSS)

Transmission Output [mW]

1/10/20

Reception Sensitivity

-119.5dBm[2.4kbps BER=1%]

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Input Clock

-

Find Similar

Development Support

 
    • Reference Board
    • ML7404EVB
    • Supply Status
      Recommended
      Support Standard
      • RCR STD-30 (426MHz)
      • ARIB STD-T67 (429MHz)
      • ARIB STD-T108 (920MHz)
      • EN300-220
      • EN13757-4 Wireless M-Bus
      • Sigfox
      Host I/F
      -
      Components
      • MK74Q0410(ML7404⁄ML7416S Evaluation Board)
      • Interface Board
      • RF cable+anntena
      • USB cable
      Notes
      • Three types of communication are possible: Sigfox, IEEE802.15.4k, and IEEE802.15.4g.
      • Equipped with various sensors.
        * with a GPS option.

  • User's Guide Purchase Inquiry
X

Most Viewed