ROHM Product Detail

Obsolete BP3599
Wireless LAN Module with Flash Memory

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP3599
Status | Obsolete
Package |
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Antenna

Built-in

Package Type

Connector Joint Type

Vin[V]

3.1 to 3.5

Host Interface

USB / SDIO / UART

Terminal Standards

IEEE802.11b/g/n
Built-in Flash memory for firmware

Onboard System IC

BU1805GU

Dimensions [mm]

24.0x33.1x4.7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Reduce the cost and time required for radio wave authentication, as the Radio Law in Japan and the United States have been acquired.
・IEEE802.11b/g/n
・IEEE802.11i (Security standard)
・WPS(Wi-Fi protected Setup)
・TCP/IP protocol stack
・Built-in Antenna chip
・Integrated 4Mbit serial flash memory

Reference Design / Application Evaluation Kit

 
    • Conversion Adapter Board - BP359D
    • 2.54mm pitch conversion adapter board

X

Most Viewed