ROHM Product Detail

Obsolete BP3595
Compact Wireless LAN Module with Integrated Antenna

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP3595
Status | Obsolete
Package |
Packing Type | Tray
Unit Quantity | 300
Minimum Package Quantity | 25
RoHS | Yes

Specifications:

Antenna

Built-in

Package Type

Connector Joint Type

Vin[V]

3.1 to 3.5

Host Interface

USB / SDIO / UART

Terminal Standards

IEEE802.11b/g/n

Dimensions [mm]

15.3x27.6x2.6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Reduce the cost and time required for radio wave authentication, as the Radio Law in Japan, the United States and Canada have been acquired.
・IEEE802.11b/g/n
・IEEE802.11i (Security standard)
・WPS(Wi-Fi protected Setup)
・TCP/IP protocol stack
・Built-in Pattern Antenna

Reference Design / Application Evaluation Kit

 
    • Conversion Adapter Board - BP359F
    • BP359F is a 2.54mm pitch conversion adapter board dedicated to ROHM wireless LAN module BP3595.

X

Most Viewed