ROHM Product Detail

Not Recommended for New Designs BP35C5
Wi-SUN FAN Compatible Wireless Communication Module

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BP35C5
Package |
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Antenna

None

Package Type

SMD

Wi-SUN Profile

Wi-SUN FAN

Vin[V]

2.6 to 3.6

Frequency Band Used[MHz]

902.2 to 927.8
920.6 to 928.0

Rx Sensitivity[dBm]

-105

Icc Transmitting[mA]

40(20mW)

Icc Receiving[mA]

20

Host Interface

UART

Onboard System IC

ML7436N

Dimensions [mm]

15.0x19.0x2.6

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

  • Wi-SUN FAN certified
  • Supports multi-hop mesh network
  • Supports channel hopping
  • Supports high data rates
  • RF designed
  • Antenna terminal 50Ω impedance adjusted
  • Transmission output power adjusted
  • Built-in Wi-SUN FAN software stack

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User's Guide
    • Evaluation Board - BP35C5-T01
    • BP35C5-T01 is a Wi-SUN module evaluation board mounted on an adapter board.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed