BP35C5
Wi-SUN FAN Compatible Wireless Communication Module

BP35C5 is an ultra-compact (15.0mm x 19.0mm) Wi-SUN FAN compatible wireless communication module. It is possible to build a mesh network of up to 1000 units, and if wireless communication equipment is installed in social infrastructure such as traffic lights and street lights, it will be possible to build a remote management system that covers the entire city. The BP35C5 has been certified by the Radio Law of ARIB and FCC, so it can be used in Japan and the United States. In addition, since it has a built-in security function and supports communication encryption and security key update on the module side, it is possible to easily perform secure communication without complicated control. Evaluation board "BP35C5-T01" is available.

Product Detail

 
Part Number | BP35C5
Status | Recommended
Package |
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 800
RoHS | Yes

Specifications:

Antenna

None

Package Type

SMD

Wi-SUN Profile

Wi-SUN FAN

Vin[V]

2.6 to 3.6

Frequency Band Used[MHz]

902.2 to 927.8
920.6 to 928.0

Rx Sensitivity[dBm]

-105

Icc Transmitting[mA]

40(20mW)

Icc Receiving[mA]

20

Host Interface

UART

Onboard System IC

ML7436N

Dimensions [mm]

15.0x19.0x2.6

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Wi-SUN FAN certified
  • Supports multi-hop mesh network
  • Supports channel hopping
  • Supports high data rates
  • RF designed
  • Antenna terminal 50Ω impedance adjusted
  • Transmission output power adjusted
  • Built-in Wi-SUN FAN software stack

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User's Guide
    • Evaluation Board - BP35C5-T01
    • BP35C5-T01 is a Wi-SUN module evaluation board mounted on an adapter board.

  • User's Guide
X

Most Viewed