ROHM Product Detail

Not Recommended for New Designs BP35C0
Wi-SUN Compatible Wireless Module

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BP35C0
Package |
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 800
RoHS | Yes

Specifications:

Antenna

None

Package Type

SMD

Wi-SUN Profile

Wi-SUN B route / HAN (Dual)

Vin[V]

2.6 to 3.6

Frequency Band Used[MHz]

922.5 to 927.9

Rx Sensitivity[dBm]

-103

Icc Transmitting[mA]

45(20mW)

Icc Receiving[mA]

25

Icc Sleeping [uA]

4

Host Interface

UART

Onboard System IC

ML7416N

Dimensions [mm]

15.0x19.0x2.6

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

  • External antenna attachment
  • Industry's smallest class 15 mm x 19 mm size
  • Transmit power adjusted
  • MAC address written
  • Japan domestic radio wave law acquired certification
  • MCU installed
  • Equipped with optimum firmware for HEMS

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User's Guide
    • Evaluation Board - BP35C0-T01
    • BP35C0-T01 is a Wi-SUN module evaluation board mounted on an adapter board.

X

Most Viewed