ROHM Product Detail

BP35C0-J11
Wi-SUN Enhanced HAN Compatible Wireless Module

BP35C0-J11 is a small surface mount Wi-SUN module with an external antenna, which is ideal for use in HEMS controllers and various home appliances. It is equipped with the 920MHz band wireless communication function (RF), which has the industry's top-class receiving sensitivity, a microcomputer, and a wireless communication LSI ML7416N made by LAPIS Semiconductor that has a large-capacity memory suitable for Wi-SUN. In correspondence with Wi-SUN Profile B route and Enhanced HAN, we have achieved the industry's smallest class size of 15 x 19 mm. Of course, it is a product that has been certified by the Japanese Radio Law. BP35C0-J11 is a reference unit (CTBU) for Wi-SUN communication. It has high connection reliability with various Wi-SUN devices. Equipped with the original function "FOTA (Firmware update Over The Air)", it is possible to update the firmware remotely.

Please note that this product is a wireless module certified by the Japanese Radio Law. If you want to use it in other countries, please contact us because certification is required.

Product Detail

 
Part Number | BP35C0-J11
Status | Active
Package |
Packing Type | Taping
Unit Quantity | 800
Minimum Package Quantity | 800
RoHS | Yes

Specifications:

Antenna

None

Package Type

SMD

Wi-SUN Profile

Wi-SUN B route / Enhanced HAN (Dual)

Vin[V]

2.6 to 3.6

Frequency Band Used[MHz]

922.5 to 927.9

Rx Sensitivity[dBm]

-103

Icc Transmitting[mA]

51(20mW)

Icc Receiving[mA]

29

Icc Sleeping [uA]

4

Host Interface

UART

Onboard System IC

ML7416N

Dimensions [mm]

15.0x19.0x2.6

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Wi-SUN B route / Enhanced HAN Compatible
  • FOTA (Firmware update Over The Air)
  • CTBU (Certified Test Bed Unit)
  • External antenna attachment
  • Industry's smallest class 15 mm x 19 mm size
  • Transmit power adjusted
  • MAC address written
  • Japan domestic radio wave law acquired certification
  • MCU installed
  • Equipped with optimum firmware for HEMS

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User's Guide
    • Evaluation Board - BP35C0-J11-T01
    • BP35C0-J11-T01 is a Wi-SUN module evaluation board mounted on an adapter board.

  • User's Guide
    • Evaluation Board - BP35C1-J11-T01
    • BP35C1-J11-T01 is a Wi-SUN module evaluation board with an antenna connector.

    • Evaluation Board - BP35C2-J11-T01
    • BP35C2-J11 Evaluation Board

X

Most Viewed