BP35A1
Wi-SUN Compatible Wireless Module
Obsolete
BP35A1
Wi-SUN Compatible Wireless Module
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Antenna
Built-in
Package Type
Connector Joint Type
Wi-SUN Profile
Wi-SUN B route
Vin[V]
2.7 to 3.6
Frequency Band Used[MHz]
922.5 to 927.9
Rx Sensitivity[dBm]
-103
Icc Transmitting[mA]
46(20mW)
Icc Receiving[mA]
30
Icc Sleeping [uA]
9
Host Interface
UART
Onboard System IC
ML7396B
Dimensions [mm]
22.0x33.5x3.9
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
80
Features:
- Built-in antenna eliminates the need for high-frequency designs
- Transmitting power pre-adjusted
- MAC address included
- Japan Radio Law certified
- Integrated 32bit high-power MCU
- Incorporates HEMS-optimized firmware
- Industry-leading receiver sensitivity