ROHM Product Detail

Last Time Buy 2SCR573DA08
NPN Driver Transistor (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | 2SCR573DA08TL
Status | Last Time Buy
Package | CPT3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Status ?

Last Time Buy

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

3

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

9.5x6.5 (t=2.5)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed