RD3U060CN
N-channel 250V 6A Power MOSFET
RD3U060CN
N-channel 250V 6A Power MOSFET
RD3U060CN is a Power MOSFET with low on-resistance and fast switching, suitable for the switching application.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
N
Drain-Source Voltage VDSS[V]
250
Drain Current ID[A]
6
RDS(on)[Ω] VGS=10V(Typ)
0.41
RDS(on)[Ω] VGS=Drive (Typ)
0.41
Total gate charge Qg[nC]
15
Power Dissipation (PD)[W]
52
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
9.9x6.6 (t=2.4)
Features:
- Low on-resistance
- Fast switching speed
- Drive circuits can be simple
- Parallel use is easy
- Pb-free plating ; RoHS compliant