ROHM Product Detail

Not Recommended for New Designs R6009JNJ
600V 9A TO-263, PrestoMOS™ with integrated high-speed diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | R6009JNJGTL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Motor, Inverter

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

9

RDS(on)[Ω] VGS=15V(Typ)

0.45

RDS(on)[Ω] VGS=Drive (Typ)

0.45

Total gate charge Qg[nC]

22

Power Dissipation (PD)[W]

125

Drive Voltage[V]

15

trr (Typ.)[ns]

65

Mounting Style

Surface mount

Bare Die Part Number

Available: K7803

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
X

Most Viewed