ROHM Product Detail

R6004JNJ
600V 4A TO-263, PrestoMOS™ with integrated high-speed diode

R6004JNJ is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6004JNJGTL
Status | Active
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

4

RDS(on)[Ω] VGS=15V(Typ)

1.1

RDS(on)[Ω] VGS=Drive (Typ)

1.1

Total gate charge Qg[nC]

10.5

Power Dissipation (PD)[W]

60

Drive Voltage[V]

15

Trr (Typ)[ns]

45

Mounting Style

Surface mount

Bare Die Part Number

Available: K7811

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
X

Most Viewed