ROHM Product Detail

UMH37N
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)

UMH37N is the digital transistor for Muting that integrates two DTC914TUB chips in a SOT-363 package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMH37NTN
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

20

Collector current Io (Ic) [A]

0.4

Input resistance R1 1 [kΩ]

10

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.4

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.4

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

820 to 2700

Equivalent (Single Part)

DTC914TUB

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=0.9)

Find Similar

Features:

  • Low Output ON Resistance. RON is Typ. 0.9Ω at VI=7V
  • High Breakdown Voltage of Emitter to Base BVEBO is Min. 40V at IE=50μA
  • Two DTC914TUB chips in a UMT package.