ROHM Product Detail

UMD2WN (New)
NPN+PNP Dual, 50V 100mA, SOT-363, Digital Transistor

UMD2WN is a dual digital transistor integrating one NPN DTC124EU3 and one PNP DTA124EU3 in a small SOT-363 (UMT6) package. Integrating two transistors in a single package helps reduce mounting cost and board space. It is suitable for inverter, interface, and driver applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | UMD2WNTR
Status | Recommended
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+PNP

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

22

Emitter base Resistance R2 1 [kΩ]

22

Supply voltage VCC 2[V]

-50

Collector current IC 2[A]

-0.1

Input resistance R1 2 [kΩ]

22

Emitter base Resistance R2 2 [kΩ]

22

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTA124EU3 / DTC124EU3

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

  • Both the DTA124EU3 chip and DTC124EU3 chip in a EMT or UMT or SMT package.
  • Mounting possible with EMT3 or UMT3 or SMT3 automatic mounting machines.
  • Transistor elements are independent, eliminating interference.
  • Mounting cost and area can be cut in half.