ROHM Product Detail

UMD25N
NPN+PNP, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)

UMD25N is a digital transistor contains a DTA123J chip and a DTC123J chip in a UMT package, therefore the mounting cost and area can be cut in half. It is suitable for inverter, interface, driver applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMD25NTR
Status | Active
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+PNP

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

2.2

Emitter base Resistance R2 1 [kΩ]

47

Supply voltage VCC 2[V]

-50

Collector current IC 2[A]

-0.1

Input resistance R1 2 [kΩ]

2.2

Emitter base Resistance R2 2 [kΩ]

47

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTA123J / DTC123J

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

  • Both the DTA123J chip and DTC123Jchip in a UMT package.
  • Mounting possible with UMT3 automatic mounting machines.
  • Transistor elements are independent, eliminating interference.
  • Mounting cost and area can be cut in half.