UMA5N
PNP+PNP, SOT-353, Dual Digital Transistor (Bias Resistor Built-in Transistor)
UMA5N
UMA5N
PNP+PNP, SOT-353, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UMA5NTR
Status |
Active
Package |
UMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-353
JEITA Package
SC-88A
Number of terminal
5
Polarity
PNP+PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1 [kΩ]
2.2
Emitter base Resistance R2 1 [kΩ]
47
Supply voltage VCC 2[V]
-50
Collector current IC 2[A]
-0.1
Input resistance R1 2 [kΩ]
2.2
Emitter base Resistance R2 2 [kΩ]
47
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Equivalent (Single Part)
DTA123J / DTA123J
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· Ultra-compact complex digital transistor· Built-In Biasing Resistors
· Leak absorption type
· Small Surface Mount Package
· Pb Free/RoHS Compliant