ROHM Product Detail

Not Recommended for New Designs QSH29
NPN+NPN, SOT-457T, Dual Digital Transistor (Bias Resistor Built-in Transistor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | QSH29TR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

60

Collector current Io (Ic) [A]

0.5

Emitter base Resistance R2 1 [kΩ]

10

Emitter base Resistance R2 2 [kΩ]

10

Collector-Emitter voltage VCEO1[V]

60

Collector current Io(Ic) [A]

0.5

Collector-Emitter voltage VCEO2[V]

60

Collector current(continuous) IC2[A]

0.5

Mounting Style

Surface mount

Equivalent (Single Part)

DTDG14GP / DTDG14GP

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Ultra-compact complex digital transistor
· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant