ROHM Product Detail

IMH21
NPN+NPN, SOT-457, Dual Digital Transistor (Bias Resistor Built-in Transistor)

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | IMH21T110
Status | Active
Package | SMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457

JEITA Package

SC-74

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

20

Collector current Io (Ic) [A]

0.6

Input resistance R1 1 [kΩ]

10

Input resistance R1 2 [kΩ]

10

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.6

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.6

Power Dissipation (PD)[W]

0.3

Mounting Style

Surface mount

Equivalent (Single Part)

DTC614T / DTC614T

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Find Similar

Features:

· Ultra-compact complex digital transistor
· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant