EMH9
NPN+NPN, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Not Recommended for New Designs
EMH9
NPN+NPN, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
NPN+NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
10
Emitter base Resistance R2 1 [kΩ]
47
Supply voltage VCC 2[V]
50
Collector current IC 2[A]
0.1
Input resistance R1 2 [kΩ]
10
Emitter base Resistance R2 2 [kΩ]
47
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Equivalent (Single Part)
DTC114Y / DTC114Y
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
· Ultra-compact complex digital transistor· Built-In Biasing Resistors
· Leak absorption type
· Small Surface Mount Package
· Pb Free/RoHS Compliant