ROHM Product Detail

Not Recommended for New Designs EMG4
NPN+NPN, SOT-553, Dual Digital Transistor (Bias Resistor Built-in Transistor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMG4T2R
Package | EMT5
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-553

JEITA Package

SC-107BB

Number of terminal

5

Polarity

NPN+NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

10

Input resistance R1 2 [kΩ]

10

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.1

Collector-Emitter voltage VCEO2[V]

50

Collector current(continuous) IC2[A]

0.1

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTC114T / DTC114T

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex digital transistor
· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant