EMD72
NPN+PNP, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)
EMD72
EMD72
NPN+PNP, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)
DTA043Z and DTC043Z chip in a EMT6 package.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | EMD72T2R
Status |
Active
Package |
EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
NPN+PNP
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
4.7
Emitter base Resistance R2 1 [kΩ]
47
Supply voltage VCC 2[V]
-50
Collector current IC 2[A]
-0.1
Input resistance R1 2 [kΩ]
4.7
Emitter base Resistance R2 2 [kΩ]
47
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Output Current [A]
0.1
Equivalent (Single Part)
DTA043Z / DTC043Z
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
1) Transistor elements are independent, eliminating interface.2) Mounting cost and area can be cut in half.
3) Lead Free/RoHS Compliant.