EMD59
NPN+PNP, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)

DTA014Y and DTC014Y chip in a EMT6 package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EMD59T2R
Status | Active
Package | EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

NPN+PNP

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1 [kΩ]

10

Emitter base Resistance R2 1 [kΩ]

47

Supply voltage VCC 2[V]

-50

Collector current IC 2[A]

-0.1

Input resistance R1 2 [kΩ]

10

Emitter base Resistance R2 2 [kΩ]

47

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Output Current [A]

0.07

Equivalent (Single Part)

DTA014Y / DTC014Y

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

1) Transistor elements are independent, eliminating interface.
2) Mounting cost and area can be cut in half.
3) Lead Free/RoHS Compliant.