ROHM Product Detail

Not Recommended for New Designs EMB2
PNP+PNP, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMB2T2R
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

PNP+PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1 [kΩ]

47

Emitter base Resistance R2 1 [kΩ]

47

Supply voltage VCC 2[V]

-50

Collector current IC 2[A]

-0.1

Input resistance R1 2 [kΩ]

47

Emitter base Resistance R2 2 [kΩ]

47

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTA144E / DTA144E

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex digital transistor
· Built-In Biasing Resistors
· Potential divider type
· Small Surface Mount Package
· Pb Free/RoHS Compliant