ROHM Product Detail

DTD143EC
NPN, SOT-23, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)

DTD143EC is an digital transistor (Resistor built-in type transistor). The bias resistors consist of thin-film resistors with complete isolation to allow negative.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTD143ECT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.5

Input resistance R1 1 [kΩ]

4.7

Emitter base Resistance R2 1 [kΩ]

4.7

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.5

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Find Similar

Features:

  • 1)Built-in bias resistors enable the configuration of an invertercircuit without connecting external input resistors(see equivalent circuit)
  • 2)The bias resistors consist of thin-film resistors with complete isolation to allow negative
  • biasing of the input.They also have the advantage of almost completely eliminating parasitic effects.
  • 3)Only the on/off conditions need to be set for operation, making the device desigh easy.

Similar Products

 

Different Grade

DTD143ECHZG   Grade| Automotive StatusActive