DTC123EKA
NPN, SOT-346, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)
						
						
						
						
						DTC123EKA
						
						NPN, SOT-346, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)
						 
						
						
					
				
			
		
			
				
				These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-236 (SOT-346)
JEITA Package
SC-59
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
2.2
Emitter base Resistance R2 1 [kΩ]
2.2
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
GI hFE
20 or more
Output Current [A]
0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.8x2.9 (t=1.3)
Features:
- Built-In Biasing Resistors, R1 = R2 = 2.2kΩ
 - Built-in bias resistors enable the configuration of
an inverter circuit without connecting external
input resistors (see inner circuit) . - Only the on/off conditions need to be set
for operation, making the circuit design easy. - Complementary PNP Types: DTA123E series