DTC114TEB
NPN, SOT-416FL, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
						
						
						
						
						DTC114TEB
						
						NPN, SOT-416FL, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
						 
						
						
					
				
			
		
			
				
				These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-416FL
JEITA Package
SC-89
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
10
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.1
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
100 to 600
Output Current [A]
0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.85)
Features:
- Built-In Biasing Resistor
 - Built-in bias resistors enable the configuration of
an inverter circuit without connecting external
input resistors (see inner circuit). - Only the on/off conditions need to be set
for operation, making the circuit design easy. - Complementary PNP Types: DTA114T series